Controller Area Network (CAN)

Last modified by Microchip on 2025/04/09 05:48

Controller Area Network (CAN) is a two-wire, half-duplex serial network technology that was originally designed for use in the automotive industry. The protocol enables a high-speed, reliable communication protocol for applications requiring robust communications at bit rates reaching 8 Mbps. Incorporating the CAN protocol into your design is a low-cost, reliable way to function in a difficult electrical environment with a high degree of real-time capability.

Topics

Microchip University