Learn Controller Area Network (CAN) Protocol
Learn Controller Area Network (CAN) Protocol
| Controller Area Network (CAN) Protocol Fundamentals |
Introduction

The Controller Area Network (CAN) protocol is a robust and fault-tolerant communication standard designed for reliable data exchange between microcontrollers and devices in embedded systems. Originally developed by Bosch® in the 1980s for automotive applications, CAN has become the backbone of in-vehicle networks and is widely adopted in industrial automation, medical equipment, and other embedded environments.
- Robust and fault-tolerant: CAN is engineered to withstand harsh and noisy environments, making it ideal for automotive and industrial settings where electromagnetic interference is common.
- Widely used: Its popularity spans vehicles, factory automation, and embedded systems, enabling seamless communication between Electronic Control Units (ECUs) and sensors.
- No host computer required: CAN allows microcontrollers and devices to communicate directly, eliminating the need for a central host computer and simplifying system architecture.
- Reliable communication: CAN’s differential two-wire bus design ensures reliable data transmission even in electrically noisy environments.
- Real-time data transmission: The protocol supports real-time communication, allowing rapid and prioritized message delivery, which is crucial for control systems.
- Simple wiring: CAN uses a two-wire differential bus (CAN_H and CAN_L), reducing wiring complexity and cost compared to other protocols.
- Cost-effective: Its simplicity and efficiency make CAN a cost-effective solution for embedded systems, especially where reliability and real-time performance are required.
- Built-in error handling and message prioritization: CAN features automatic error detection, retransmission, and message prioritization, ensuring data integrity and efficient bus utilization.
Why CAN? Why Not Ethernet?
CAN is optimized for real-time, deterministic communication with built-in error handling and message prioritization, essential for safety-critical applications. Ethernet offers higher bandwidth but lacks the deterministic timing and fault tolerance required in many embedded and automotive systems. Ethernet also typically requires more complex wiring and infrastructure.
Summary
CAN is a purpose-built protocol for embedded and automotive applications, offering reliable, real-time, and cost-effective communication with minimal wiring and robust error handling. Its design addresses the unique challenges of noisy environments and the need for deterministic data exchange, making it superior to alternatives like Ethernet in many embedded scenarios.