Ethernet Overview
Ethernet is a Data Link and Physical Layer protocol defined by the IEEE 802.3™ Specification. It comes in many flavors, defined by maximum bit rate, mode of transmission, and physical transmission medium:
- Maximum Bit Rate (Mbits/s): 10, 100, 1000, etc.
- Mode of Transmission: Broadband, Baseband.
- Physical Transmission Medium: Coax, Fiber, UTP, etc.
OSI Model Basics
One of the things that have made Ethernet so widely adopted is the Open Systems Interconnection (OSI) model. OSI is a model of the many layers involved when two intelligent devices share information. With this model, you, as the developer of the Application Layer, do not need to know about the physical medium that data is being transmitted on, you can just focus on presenting the data. The OSI model has seven layers, but TCP/IP reduces these to five.
Here, the OSI model is mapped to the Internet Engineering Task Force Transmission Control Protocol/Internet Protocol (TCP/IP) (Software) and Ethernet (Hardware) realities.

Ethernet Families
The Ethernet physical layer has evolved over time to utilize several media interfaces and transmission speeds.
Physical Media | Speeds |
Co-axial | 1 Mbps |
Ethernet Family Naming Scheme
Ethernet families are named according to certain medium specifications:
![]()
For example, Fast Ethernet is named:
![]()
Bit Rate
The nominal usable speed for the MAC layer.
Examples:
- 10, 100, 1000 (no suffix = megabits/second)
- 10G (G suffix = gigabits/second)
Signaling Type
Medium
- T = twisted pair
- C = copper/twinax
- F = fiber (various wavelengths)
- S = 850 nm short wavelength (multi-mode-fiber)
- L = 1300 nm long wavelength (mostly single-mode-fiber)
PCS Encoding
Certain bit encoding schemes are employed at certain speeds to reduce the required transmission bandwidth.
- X = 8b/10b block encoding (Gigabit ethernet) or 4b/5b (Fast Ethernet)
- R = 64b/66b for large blocks (10G ethernet)
#Lanes
Refers to the number of signal-carrying wires (or wire pairs) used per link (1, 2, 4, 10).
Common Families Supported by Microchip
| Family Type | Medium | Data Rate | Segment Length |
|---|---|---|---|
| 10BASE-T | UTP (Unshielded twisted pair) | 10 Mbps | 100 m |
| 100BASE-TX | 2-Pair CAT5 UTP | 100 Mbps | 100 m |
| 100BASE-FX | 2 Optical Fibers | 100 Mbps | 100 m |
| 1000BASE-T | 4-Pair CAT5 UTP | 1000 Mbps | 100 m |