Setup Instructions - SAM9X60 Curiosity Kit

Last modified by Microchip on 2026/03/30 10:12

SAM9X60 Curiosity Kit (EV40E67A)

  • Connect an Ethernet cable to the RJ45 connector J6.
  • Plug the other end of the Ethernet cable into the PC.
  • Connect a serial-to-USB dongle (FTDI-like) to the Universal Asynchronous Receiver/Transmitter (UART) DEBUG J11 header on one side and to the PC on the other.
  • Ensure that jumper J4 is open to prevent booting from NAND Flash.
  • Use a USB Type-A to Micro-USB cable to connect the J1 Micro-USB port for power.
  • Press the START pushbutton.

SAM9X60 Curiosity kit