Setup Instructions - SAM9X75 Curiosity LAN Kit

Last modified by Microchip on 2026/03/30 10:13

SAM9X75 Curiosity LAN Kit (EV31H43A)​​​​​​

  • Connect the LAN8840 EDS2 Daughter Card to the Gigabit Ethernet J17 connector.
  • Attach an Ethernet cable to the RJ45 connector on the LAN8840 EDS2 Daughter Card.
  • Plug the other end of the Ethernet cable into the PC.
  • Connect a serial-to-USB dongle (FTDI-like) to the UART DEBUG J35 header on one side and to the PC on the other.
  • Ensure that jumpers J9 and J10 are open to prevent booting from NAND and Quad Serial Peripheral Interface (QSPI) Flash.
  • Use a USB Type-A to Micro-USB cable to connect the J2 Micro-USB port for power.
  • Press the START pushbutton.

SAM9X75 Curiosity LAN Kit