Setup Instructions - SAMA7D65 Curiosity kit

Last modified by Microchip on 2026/03/30 10:14

SAMA7D65 Curiosity kit (EV63J76A)

  • Connect an Ethernet cable to the RJ45 connector J14.
  • Plug the other end of the Ethernet cable into the PC.
  • Connect a serial-to-USB dongle (FTDI-like) to the UART DEBUG J35 header on one side and to the PC on the other.
  • Ensure that jumpers J36 and J39 are open to prevent booting from NAND and QSPI Flash.
  • Use a USB Type-A to USB Type-C® cable to connect the J3 USB Type-C port for power.
  • Press the START pushbutton.

SAMA7D65 Curiosity kit (EV63J76A)