Setup Instructions - SAMA7G54 Evaluation kit

Last modified by Microchip on 2026/03/30 10:15

SAMA7G54 Evaluation kit (EV2118A)

  • Connect an Ethernet cable to the Gigabit Ethernet RJ45 connector J5.
  • Plug the other end of the Ethernet cable into the PC.
  • Connect a serial-to-USB dongle (FTDI-like) to the UART DEBUG J20 header on one side and to the PC on the other.
  • Use a USB Type-A to USB Type-C® cable to connect the J7 USB Type-C port for power.
  • Press the START pushbutton.

SAMA7G54 Evaluation kit