tags-6.6
inux4microchip+sama7d65-2025.02 tag
Enhancements are added on top of the official v6.6 Linux kernel tag where most of the Microchip SoC features are already supported. Note as well that we re-integrate each and every stable kernel release on top of this Long Term Support (LTS) kernel revision. This means that each v6.6.x version is merged in our branch.
Here is a little summary of the main additional enhancements:
- Integration of stable Long Term Support (LTS) kernel updates up to v6.6.64
- Add support for SAMA7D65 Curiosity board
- Basic Support
- Timers:
- TCB and PIT64
- PWM and TC PWM supported
- DMA: for peripherals and memory to memory usage
- PMC:
- Marked MCK3 as critical for proper low power mode operation.
- Adjusted max frequencies and allowed MCK3 and MCK5 to be referenced in DT.
- PIO:
- Added support for GPIO wakeup in low power modes.
- Serial:
- Support for USART and console.
- Added debug UART for DEBUG_LL.
- I2C / SPI / USART (Flexcom):
- Added support for I2C, SPI, and USART on flexcoms.
- Add recovery GPIOs for I2C for SAMA7D65 Curiosity board.
- Button and LED:
- Added user button support on GPIOs.
- Added multi-color LED.
- Timers:
- ADC: Cover All Linux-Related Features + Triggers
- Adapted the ADC driver for SAMA7D65, including support for temperature calibration data and triggers.
- Thermal Supervision Functions
- Added thermal zones and temperature sensor ADC features.
- Thermal Support with OTP Data Retrieval: thermal zones, temperature sensor, and calibration support.
- New OTPC driver also supports Thermal management features in emulation mode.
- Power Management
- ULP0 / ULP1 / Backup with Self-Refresh (BSR) Modes.
- DVFS Support with Maximum CPU Clock (1 GHz) and added configuration for CPU frequency operating points.
- Crypto Engines: TDES, SHA, AES
- SD-Card Support:
- Added support for SD-Card and MMC / eMMC in basic modes.
- SDIO Mode Tested with WILC1000 / WILC3000.
- Ethernet Support:
- Added support for Ethernet GMAC0 and GMAC1.
- Display Sub-System
- Added support for XLCDC on SAMA7D65.
- Added support for LCD backlight.
- Added support for SAMA7D65 XLCDC's PWM used for backlight.
- MIPI-DSI Controller:
- Added support for the Microchip DSI controller on SAMA7D65.
- Microchip MIPI Screen Portrait Mode: support for Microchip AC40T08A MIPI Display.
- LVDS Controller:
- Enabled LVDS serializer support for display pipeline.
- Microchip LVDS Screen Landscape Mode: support for AC69T88A LVDS Display WVGA Rev 1.
- MaXTouch Touchscreen Controller: Enabled touchscreen using the atmel_mxt_ts driver on I2C.
- Screen Identification from U-Boot: support for identifying the screen to be used and loading the right Device Tree Overlay.
- CAN / CAN-FD
- Added support for CAN interfaces on SAMA7D65 Curiosity board.
- USB Host on All Ports (USBA (J3), USBB (J23) and USBC (J24))
- Added OHCI, and EHCI support to SAMA7D65 curiosity board.
- Added support for USB serial devices.
- USB Gadget (No USB-C Features)
- Added support for USB gadget on port USBA (J3).
linux4microchip-2024.10 tag
Enhancements are added on top of the official v6.6 Linux kernel tag where most of the Microchip SoC features are already supported. Note as well that we re-integrate each and every stable kernel release on top of this Long Term Support (LTS) kernel revision. This means that each v6.6.x version is merged in our branch.
Here is a little summary of the new Linux4Microchip release:
- Integration of stable Long Term Support (LTS) kernel updates up to v6.6.51
- Added suspend/resume support to the KSZ DSA driver.
- Added preliminary support for unified WILC S02 V3 and WILC V16.3 WiFi / BLE driver.
- Added support for SCMI clock, secure calls, secure suspend for SAMA7G5 to support OP-TEE.
- Added the number of channels for the DMA controller in the device tree for SAMA7G5, documented dma-channels property.
- Added PMC PLL Analog Control Register (ACR) in all PLL settings.
- Enabled DRM_PANEL_LVDS in the at91_dt_defconfig.
- Enabled WM8731 codec as a module for sama7, sama5 and at91 defconfigs
- Enhancements for Microchip LVDS:
- Fixed realbits value for SAMA7G5 in the at91-sama5d2_adc driver.
- Configured MMC_SPI as a loadable module for sama5_defconfig
- Added RMII Ethernet support for SAM9x75
- Add no-1-8-v property to sdmmc0 dts node to fix USB VBUS voltage on SAMA5D29 Curiosity and SAMA5D27 WLSoM1-EK.
- Configure Backup Unit Power Switch to automatic mode for SAMA7G5 (used when entering Backup Self-Refresh).
- Skip ALSA restoration if sub-stream runtime is uninitialized for PDMC on SAMA7G5.
- Add all Flexcom nodes in SAMA7G5 dtsi.
- QSPI: switch to generic flags in the driver caps.
- Add initial support for the upcoming SAMA7G5 Curiosity board.
linux4microchip+sama7d65-2024.10 tag
Enhancements are added on top of the official v6.6 Linux kernel tag where most of the Microchip SoC features are already supported. Note as well that we re-integrate each and every stable kernel release on top of this Long Term Support (LTS) kernel revision. This means that each v6.6.x version is merged in our branch.
Here is a little summary of the main additional enhancements:
- Integration of stable Long Term Support (LTS) kernel updates up to v6.6.23
- Add support for SAMA7D65 Curiosity board
- Basic Support
- Timers:
- TCB and PIT64
- PWM and TC PWM supported
- DMA: for peripherals and memory to memory usage
- PMC:
- Marked MCK3 as critical for proper low power mode operation.
- Adjusted max frequencies and allowed MCK3 and MCK5 to be referenced in DT.
- PIO:
- Added support for GPIO wakeup in low power modes.
- Serial:
- Support for USART and console.
- Added debug UART for DEBUG_LL.
- I2C / SPI / USART (Flexcom):
- Added support for I2C, SPI, and USART on flexcoms.
- Add recovery GPIOs for I2C for SAMA7D65 Curiosity board.
- Button and LED:
- Added user button support on GPIOs.
- Added multi-color LED.
- Timers:
- ADC: Cover All Linux-Related Features + Triggers
- Adapted the ADC driver for SAMA7D65, including support for temperature calibration data and triggers.
- Thermal Supervision Functions
- Added thermal zones and temperature sensor ADC features.
- Thermal Support with OTP Data Retrieval: thermal zones, temperature sensor, and calibration support.
- Power Management
- ULP0 / ULP1 / Backup with Self-Refresh (BSR) Modes.
- DVFS Support with Maximum CPU Clock (1 GHz) and added configuration for CPU frequency operating points.
- Crypto Engines: TDES, SHA, AES
- SD-Card Support:
- Added support for SD-Card and MMC / eMMC in basic modes.
- SDIO Mode Tested with WILC1000 / WILC3000.
- Ethernet Support:
- Added support for Ethernet GMAC0 and GMAC1.
- Display Sub-System
- Added support for XLCDC on SAMA7D65.
- Added support for LCD backlight.
- Added support for SAMA7D65 XLCDC's PWM used for backlight.
- MIPI-DSI Controller:
- Added support for the Microchip DSI controller on SAMA7D65.
- Microchip MIPI Screen Portrait Mode: support for Microchip AC40T08A MIPI Display.
- LVDS Controller:
- Enabled LVDS serializer support for display pipeline.
- Microchip LVDS Screen Landscape Mode: support for AC69T88A LVDS Display WVGA Rev 1.
- MaXTouch Touchscreen Controller: Enabled touchscreen using the atmel_mxt_ts driver on I2C.
- Screen Identification from U-Boot: support for identifying the screen to be used and loading the right Device Tree Overlay.
- CAN / CAN-FD
- Added support for CAN interfaces on SAMA7D65 Curiosity board.
- USB Host on All Ports (USBA (J3), USBB (J23) and USBC (J24))
- Added OHCI, and EHCI support to SAMA7D65 curiosity board.
- Added support for USB serial devices.
- USB Gadget (No USB-C Features)
- Added support for USB gadget on port USBA (J3).
linux4microchip-2024.04 tag
Enhancements are added on top of the official v6.6 Linux kernel tag where most of the Microchip SoC features are already supported. Note as well that we re-integrate each and every stable kernel release on top of this Long Term Support (LTS) kernel revision. This means that each v6.6.x version is merged in our branch.
Here is a little summary of the main additional enhancements:
- Integration of stable kernel updates up to v6.6.23
- Add support for SAM9x75 Curiosity board
- Add support for LAN8840 EDS2 Daughter Card
- Fix suspend / resume for LAN8840 Gigabit Ethernet PHY
- Add support for AC69T88A LVDS Display WVGA Rev 1
- Fix DDR self-refresh impedance calibration for SAMA7G5
- Add ADC hardware trigger support for SAM9x75
- Fix ASOC: CLASSD platform driver initialization
- Add support for MIPI DSI controller for SAM9x75
- Add support for Microchip AC40T08A MIPI Display
- Update WILC firmware and driver for Linux 6.6
- Fix VDEC driver for Linux 6.6