Demo Archive for Linux 4 Sam from Microchip
Last modified by Microchip on 2026/01/09 08:12
linux4microchip-2025.10 tag
Kernel
Enhancements are added on top of the official v6.12 Linux kernel tag where most of the Microchip SoC features are already supported. Note as well that we re-integrate each and every stable kernel release on top of this Long Term Support (LTS) kernel revision. This means that each v6.12.x version is merged in our branch.
Here is a little summary of the main additional enhancements:
- Integration of stable Long Term Support (LTS) kernel updates up to v6.12.48.
- Improve support for SAMA7D65 Curiosity board.
- Add initial support for SAMA7D65 Curiosity Pro board.
- Add switch support for several Ethernet daughter cards on SAM9X75.
- Add RMII support for SAMA7D65.
- Add support of Vivante GC520UL GFX2D GPU for SAMA7D65.
- Add support for New I3C controller in SAMA7D65.
- Improve Atmel HLCDC DRM driver.
- ISC: Improve color correction, histogram for post processing.
- SPI: Add programmable GCLK support.
- Improve USB PHY disconnection sequence.
- Enhance high speed modes in SD.
- Enable MMC_SPI WILC support driver as a module.
- Improve ClassD audio module.
- Several other trivial fixes.
Pre-built Demo
| Media Type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project®/Poky-based demo | ||||
| NAND Flash | SAMA7D65 Curiosity Pro | Headless | linux4microchip-oecore-sama7d65_curiosity_pro-headless-2025.10.zip (~ 150 MB) md5: 20c9098e4b2b6a74b80565aeb8ec3869 | Linux4SAM Yocto Project/Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Flash_the_demo |
| Graphics | linux4microchip-oecore-sama7d65_curiosity_pro-graphics-2025.10.zip (~ 282 MB) md5: e85abc8ab6db2fd9596bc80712262cce | |||
| SD Card Image | SAMA7D65 Curiosity Pro | Headless | linux4microchip-oecore-sama7d65_curiosity_pro-headless-2025.10.img.bz2 (~ 113 MB) md5: 40c0358656d56b2094a28d664ba73cb3 | Linux4SAM Yocto Project/Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-oecore-sama7d65_curiosity_pro-graphics-2025.10.img.bz2 (~ 227 MB) md5: dad7cc012f07fb18e4de261c6f08cf72 | |||
| BuildRoot based demo | ||||
| NAND Flash | SAMA7D65 Curiosity Pro | Headless | linux4microchip-buildroot-sama7d65_curiosity_pro-headless-2025.10.zip (~ 112 MB) md5: 426bcde653b2a7e4c2aa3edecd30e86f | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Flash_the_demo |
| Graphics | linux4microchip-buildroot-sama7d65_curiosity_pro-graphics-2025.10.zip (~ 234 MB) md5: c3ebb6ab2bd3135e80a248cf489cb717 | |||
| SD Card Image | SAMA7D65 Curiosity Pro | Headless | linux4microchip-buildroot-sama7d65_curiosity_pro-headless-2025.10.img.bz2 (~ 74 MB) md5: 99e96ea426c8a7249e6a533489132b36 | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-buildroot-sama7d65_curiosity_pro-graphics-2025.10.img.bz2 (~ 196 MB) md5: 4d95fafb3a1840a310175c4c4b16b4cb | |||
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| NAND Flash | SAMA7D65 CURIOSITY | Headless | linux4microchip-oecore-sama7d65_curiosity-headless-2025.10.zip (~ 150 MB) md5: 645bcdf1b0dcb5a25a914b40ab58ad1b | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Flash_the_demo |
| Graphics | linux4microchip-oecore-sama7d65_curiosity-graphics-2025.10.zip (~ 282 MB) md5: 1509ca37af8d6e38876bd44fa29c463e | |||
| SD Card image | SAMA7D65 CURIOSITY | Headless | linux4microchip-oecore-sama7d65_curiosity-headless-2025.10.img.bz2 (~ 113 MB) md5: 13e8d3fa99775dfa5dc384a88056e0e8 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-oecore-sama7d65_curiosity-graphics-2025.10.img.bz2 (~ 227 MB) md5: a10d2151d121f50f7269b2dcc1fe6c5c | |||
| BuildRoot based demo | ||||
| NAND Flash | SAMA7D65 CURIOSITY | Headless | linux4microchip-buildroot-sama7d65_curiosity-headless-2025.10.zip (~ 112 MB) md5: 1316368956dfc083f3f979950639709c | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Flash_the_demo |
| Graphics | linux4microchip-buildroot-sama7d65_curiosity-graphics-2025.10.zip (~ 234 MB) md5: 48f6da38f1cdd2d4fb8b486436e0421d | |||
| SD Card image | SAMA7D65 CURIOSITY | Headless | linux4microchip-buildroot-sama7d65_curiosity-headless-2025.10.img.bz2 (~ 74 MB) md5: 229c3303b90540e7beef01c1c4caf632 | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-buildroot-sama7d65_curiosity-graphics-2025.10.img.bz2 (~ 196 MB) md5: 09eec1ab4b538265eb939b5ad336c7cc | |||
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| NAND Flash | SAM9X75 CURIOSITY | Headless | linux4microchip-oecore-sam9x75_curiosity-headless-2025.10.zip (~ 165 MB) md5: 256874b8f5815215692bf22431cfee12 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Flash_the_demo |
| Graphics | linux4microchip-oecore-sam9x75_curiosity-graphics-2025.10.zip (~ 285 MB) md5: b366bb8a209ef05355ded2c30a097b39 | |||
| SD Card image | SAM9X75 CURIOSITY | Headless | linux4microchip-oecore-sam9x75_curiosity-headless-2025.10.img.bz2 (~ 125 MB) md5: b5030ba5031cd0348079cfedf43d07d4 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-oecore-sam9x75_curiosity-graphics-2025.10.img.bz2 (~ 229 MB) md5: 5e57946add67d149fe3d249fd97ff9ef | |||
| BuildRoot based demo | ||||
| NAND Flash | SAM9X75 CURIOSITY | Headless | linux4microchip-buildroot-sam9x75_curiosity-headless-2025.10.zip (~ 85 MB) md5: 3036282c36f4425ee0286cc91da5c931 | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Flash_the_demo |
| Graphics | linux4microchip-buildroot-sam9x75_curiosity-graphics-2025.10.zip (~ 223 MB) md5: be86a9142c5956b4e65923a8248b45bf | |||
| SD Card image | SAM9X75 CURIOSITY | Headless | linux4microchip-buildroot-sam9x75_curiosity-headless-2025.10.img.bz2 (~ 68 MB) md5: a751619af5e569f3480ce487e67c7c93 | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-buildroot-sam9x75_curiosity-graphics-2025.10.img.bz2 (~ 187 MB) md5: fffe3aa84e71a61cb015b6af274ea0dc | |||
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| SD Card image | SAMA5D29 CURIOSITY | Headless | linux4microchip-oecore-sama5d29_curiosity-headless-2025.10.img.bz2 (~ 134 MB) md5: f751cc116e53763c7fec95440fe63179 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-oecore-sama5d29_curiosity-graphics-2025.10.img.bz2 (~ 234 MB) md5: a0567bfa766da94822b8dbdbc9e4cb98 | |||
| BuildRoot based demo | ||||
| SD Card image | SAMA5D29 Curiosity | Headless | linux4microchip-buildroot-sama5d29_curiosity-headless-2025.10.img.bz2 (~ 86 MB) md5: c26a43615baaa92ba42d85fba2feca10 | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-buildroot-sama5d29_curiosity-graphics-2025.10.img.bz2 (~ 222 MB) md5: 1282e7c4a160dbad18bc35a1afad99b1 | |||
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| NAND Flash | SAM9X60-CURIOSITY | Headless | linux4microchip-oecore-sam9x60_curiosity-headless-2025.10.zip (~ 151 MB) md5: 58b302a5026be91bb7177d539d84aaa4 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Flash_the_demo |
| Graphics | linux4microchip-oecore-sam9x60_curiosity-graphics-2025.10.zip (~ 286 MB) md5: 06858f673383ebc497de34040c73faef | |||
| SD Card image | SAM9X60-CURIOSITY | Headless | linux4microchip-oecore-sam9x60_curiosity-headless-2025.10.img.bz2 (~ 113 MB) md5: b2fce4a84bcd54134028d2d45a0ceabd | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-oecore-sam9x60_curiosity-graphics-2025.10.img.bz2 (~ 230 MB) md5: de69c3c1935d6d11fefd5807286cdd98 | |||
| BuildRoot based demo | ||||
| NAND Flash | SAM9X60-CURIOSITY | Headless | linux4microchip-buildroot-sam9x60_curiosity-headless-2025.10.zip (~ 84 MB) md5: 97c7d1b30200c63628b94a75fb666ddd | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Flash_the_demo |
| Graphics | linux4microchip-buildroot-sam9x60_curiosity-graphics-2025.10.zip (~ 222 MB) md5: 867e43fe12cd44776858c883a8c2d5a2 | |||
| SD Card image | SAM9X60-CURIOSITY | Headless | linux4microchip-buildroot-sam9x60_curiosity-headless-2025.10.img.bz2 (~ 67 MB) md5: 4b3d17b7012bfee677a7ea3f0d874db2 | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-buildroot-sam9x60_curiosity-graphics-2025.10.img.bz2 (~ 187 MB) md5: c4937dcfac870865a3359695b374fe7f | |||
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| SD Card image | SAMA5D27 SOM1 EK | Headless | linux4microchip-oecore-sama5d27_som1_ek-headless-2025.10.img.bz2 (~ 137 MB) md5: 7ccb6cf522550c987a8544c0c9715a82 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-oecore-sama5d27_som1_ek-graphics-2025.10.img.bz2 (~ 237 MB) md5: d6dbdd1f1081950d13a22858bf94f1c1 | |||
| OP-TEE Graphics | linux4microchip-oecore-sama5d27_som1_ek-optee-graphics-2025.10.img.bz2 (~ 239 MB) md5: fdba28e1a926fc4c0d85acb0040fe5fe | |||
| OP-TEE Headless | linux4microchip-oecore-sama5d27_som1_ek-optee-headless-2025.10.img.bz2 (~ 139 MB) md5: 44c3e1d3c3398953a4c3cd17546effb5 | |||
| BuildRoot based demo | ||||
| SD Card image | SAMA5D27 SOM1 EK | Headless | linux4microchip-buildroot-sama5d27_som1_ek-headless-2025.10.img.bz2 (~ 86 MB) md5: 90dd29e8f91adb88b9d7c0c79f347a83 | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-buildroot-sama5d27_som1_ek-graphics-2025.10.img.bz2 (~ 222 MB) md5: 3558e9a4a8167adca09cc9b167deb03a | |||
| OP-TEE | linux4microchip-buildroot-sama5d27_som1_ek-optee-graphics-2025.10.img.bz2 (~ 224 MB) md5: 551f8a3cd5e6a82d75d55643b9caa2aa | |||
| OP-TEE | linux4microchip-buildroot-sama5d27_som1_ek-optee-headless-2025.10.img.bz2 (~ 87 MB) md5: 8dff5f9bd020ebea69b1e8c79225863d | |||
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| SD Card image | SAMA5D27 WLSOM1 EK | Headless | linux4microchip-oecore-sama5d27_wlsom1_ek-headless-2025.10.img.bz2 (~ 138 MB) md5: f551bc00ea530dcf3e007cc5481996c5 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-oecore-sama5d27_wlsom1_ek-graphics-2025.10.img.bz2 (~ 238 MB) md5: a99514543f09fb62743bd1ffbcac0083 | |||
| BuildRoot based demo | ||||
| SD Card image | SAMA5D27 WLSOM1 EK | Headless | linux4microchip-buildroot-sama5d27_wlsom1_ek-headless-2025.10.img.bz2 (~ 86 MB) md5: 671afae8aa213db5d4921ff0d5d284cf | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-buildroot-sama5d27_wlsom1_ek-graphics-2025.10.img.bz2 (~ 223 MB) md5: 941567ae4b9407467322dd49847f193c | |||
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| SD Card image | SAMA5D2-ICP | Headless | linux4microchip-oecore-sama5d2_icp-headless-2025.10.img.bz2 (~ 134 MB) md5: b96e37b3c53bf760e25bd374bc7ab079 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| BuildRoot based demo | ||||
| SD Card image | SAMA5D2-ICP | Headless | linux4microchip-buildroot-sama5d2_icp-headless-2025.10.img.bz2 (~ 85 MB) md5: 4e3c372349ae3bfecb0936cc5aa5c95b | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| eMMC Flash | SAMA7G5-EK | Headless | linux4microchip-oecore-sama7g5ek-headless-2025.10.zip (~ 163 MB) md5: 2a1a51051eb5ce54d48b4b059d157ea5 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Flash_the_demo |
| SD Card image | SAMA7G5-EK | Headless | linux4microchip-oecore-sama7g5ek-headless-2025.10.img.bz2 (~ 148 MB) md5: f9bbab71708ab8438b953977f4c21a29 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| OP-TEE Headless | linux4microchip-oecore-sama7g5ek-optee-headless-2025.10.img.bz2 (~ 150 MB) md5: 12ef53b650c052426f610dbdf44d2550 | |||
| BuildRoot based demo | ||||
| SD Card image | SAMA7G5-EK | Headless | linux4microchip-buildroot-sama7g5ek-headless-2025.10.img.bz2 (~ 86 MB) md5: 709661905def77d7c6014d90dd638d51 | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| OP-TEE | linux4microchip-buildroot-sama7g5ek-optee-headless-2025.10.img.bz2 (~ 84 MB) md5: 27ca948a38e46f1d3769c15600294346 | |||
Archived Demos:
- archive2025_10
- archive2025_08
- archive2025_04
- archive2025_02
- archive2024_10
- archive2024_06
- archive2024_04
- archive2023_10
- archive2023_04
- archive2022_10
- archive2022_07
- archive2022_04
- archive2021_10
- archive2021_04
- archive2020_10
- archive2020_04
- archive6_2_icp
- archive6_2
- archive6_1
- archive6_0
- archive5_8
- archive5_7
- archive5_6
- archive5_5
- archive5_4
- archive5_3
- archive5_2
- archive5_1
- archive5_0
- archive4_7