sama5d2xplained

Last modified by Microchip on 2026/01/09 08:12

Media typeBoardScreenBinaryDescription
Yocto Project / Poky based demo
Boot on SPI Flash
+ rootfs on eMMC
SAMA5D2 Xplained-linux4sam-poky-sama5d2_xplained-headless-2021.04.zip (~ 109 MB)
md5: a738d274b98582634d5898c9856336ab
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam-2021.04
Follow procedure: #Flash_the_demo
PDA5" (TM5000 or AC320005-5)linux4sam-poky-sama5d2_xplained-graphics-2021.04.zip (~ 185 MB)
md5: c7abe71be1687157dfdd9a6f66c61ef0
SD Card imageSAMA5D2 Xplained-linux4sam-poky-sama5d2_xplained-headless-2021.04.img.bz2 (~ 98 MB)
md5: f35c6385524115f9ff9704bc7deb4c1c
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam-2021.04
Follow procedure: #Create_a_SD_card_with_the_demo
PDA5" (TM5000 or AC320005-5)linux4sam-poky-sama5d2_xplained-graphics-2021.04.img.bz2 (~ 170 MB)
md5: 99ae7ce0e4a99be557cff6a85c80bad9
BuildRoot based demo
SD Card imageSAMA5D2 Xplained-linux4sam-buildroot-sama5d2_xplained-headless-2021.04.img.bz2 (~ 53 MB)
md5: cead4c2da96f1bb4c621d4c3314c6a07
Linux4SAM BuildRoot based demo
compiled from tag linux4sam-2021.04
Follow procedure: #Create_a_SD_card_with_the_demo
PDA5" (TM5000 or AC320005-5)linux4sam-buildroot-sama5d2_xplained-graphics-2021.04.img.bz2 (~ 164 MB)
md5: fa4db1df2afb30a591b227d0215ecb97
OpenWrt based demo
SD Card imageSAMA5D2 Xplained-linux4sam-openwrt-sama5d2_xplained-headless-2021.04.img.gz (~ 13 MB)
md5: a67f149c335f2891d805ee625a7da48c
Linux4SAM OpenWrt based demo
compiled from tag linux4sam-2021.04
Follow procedure: #Create_a_SD_card_with_the_demo