sama5d3xplained

Last modified by Microchip on 2026/01/09 08:12

Media typeBoardScreenBinaryDescription
Yocto Project / Poky based demo
NAND FlashSAMA5D3 Xplained-linux4sam-poky-sama5d3_xplained-headless-2021.04.zip (~ 112 MB)
md5: 3b463935c92b3dd2555c45b0aec8cca1
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam-2021.04
Follow procedure: #Flash_the_demo
SD Card imageSAMA5D3 Xplained-linux4sam-poky-sama5d3_xplained-headless-2021.04.img.bz2 (~ 89 MB)
md5: 5c3b5616defd3efb24c95e9d75475e63
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam-2021.04
Follow procedure: #Create_a_SD_card_with_the_demo
PDA5" (TM5000 or AC320005-5)linux4sam-poky-sama5d3_xplained-graphics-2021.04.img.bz2 (~ 161 MB)
md5: b6d11283466b464a55cdd4ece5f776c3
BuildRoot based demo
SD Card imageSAMA5D3 Xplained-linux4sam-buildroot-sama5d3_xplained-headless-2021.04.img.bz2 (~ 46 MB)
md5: 7e98c02c96c9c1e285bab6ab75e3e11d
Linux4SAM BuildRoot based demo
compiled from tag linux4sam-2021.04
Follow procedure: #Create_a_SD_card_with_the_demo
PDA5" (TM5000 or AC320005-5)linux4sam-buildroot-sama5d3_xplained-graphics-2021.04.img.bz2 (~ 147 MB)
md5: 2d9fb24745dc86ff85cfc2e2ed725110
OpenWrt based demo
SD Card imageSAMA5D3 Xplained-linux4sam-openwrt-sama5d3_xplained-headless-2021.04.img.gz (~ 13 MB)
md5: 7d59d9bec0d28fc150caa0254e2ade0f
Linux4SAM OpenWrt based demo
compiled from tag linux4sam-2021.04
Follow procedure: #Create_a_SD_card_with_the_demo