sama5d4xplained

Last modified by Microchip on 2026/01/09 08:12

Media typeBoardScreenBinaryDescription
Yocto Project / Poky based demo
NAND FlashSAMA5D4 Xplained-linux4sam-poky-sama5d4_xplained-headless-2021.04.zip (~ 111 MB)
md5: c50897ee185e68812044c9d6895a6c3b
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam-2021.04
Follow procedure: #Flash_the_demo
PDA5" (TM5000 or AC320005-5)linux4sam-poky-sama5d4_xplained-graphics-2021.04.zip (~ 189 MB)
md5: cfc443b5b089b65d23ad6b083ab9d937
SD Card imageSAMA5D4 Xplained-linux4sam-poky-sama5d4_xplained-headless-2021.04.img.bz2 (~ 89 MB)
md5: b1115ae6d6736808a4d819fcc3df2192
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam-2021.04
Follow procedure: #Create_a_SD_card_with_the_demo
PDA5" (TM5000 or AC320005-5)linux4sam-poky-sama5d4_xplained-graphics-2021.04.img.bz2 (~ 161 MB)
md5: 3b03d599f25ae321fafe5e85b34ab251
BuildRoot based demo
SD Card imageSAMA5D4 Xplained-linux4sam-buildroot-sama5d4_xplained-headless-2021.04.img.bz2 (~ 46 MB)
md5: 8b6a856b87e9d3e6e9554ef08ab6bf28
Linux4SAM BuildRoot based demo
compiled from tag linux4sam-2021.04
Follow procedure: #Create_a_SD_card_with_the_demo
PDA5" (TM5000 or AC320005-5)linux4sam-buildroot-sama5d4_xplained-graphics-2021.04.img.bz2 (~ 148 MB)
md5: dc424ccf85f69dd0eaa4c687b70a531b
OpenWrt based demo
SD Card imageSAMA5D4 Xplained-linux4sam-openwrt-sama5d4_xplained-headless-2021.04.img.gz (~ 13 MB)
md5: cba5a46aebfb1be67b8a574b6f1c2b0e
Linux4SAM OpenWrt based demo
compiled from tag linux4sam-2021.04
Follow procedure: #Create_a_SD_card_with_the_demo