archive2022_07
Last modified by Microchip on 2026/01/09 08:12
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| NAND Flash | SAM9X60-EK | Headless | linux4sam-poky-sam9x60ek-headless-2022.10.zip (~ 102 MB) md5: 5b736d5db3437aa8d112fa50e58c783c | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2022.10 Follow procedure: #Flash_the_demo |
| Graphics | linux4sam-poky-sam9x60ek-graphics-2022.10.zip (~ 223 MB) md5: f8cd61ad42c319fd757338b96d01e672 | |||
| SD Card image | SAM9X60-EK | Headless | linux4sam-poky-sam9x60ek-headless-2022.10.img.bz2 (~ 83 MB) md5: 29459b3853c7379299b3ab3e347c9c3f | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2022.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4sam-poky-sam9x60ek-graphics-2022.10.img.bz2 (~ 186 MB) md5: f3604c69ce4bdd4ce83c127fb5a56d0b | |||
| BuildRoot based demo | ||||
| SD Card image | SAM9X60-EK | Headless | linux4sam-buildroot-sam9x60ek-headless-2022.10.img.bz2 (~ 42 MB) md5: ea03dd0b55150531072de1011fe1dffc | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2022.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4sam-buildroot-sam9x60ek-graphics-2022.10.img.bz2 (~ 148 MB) md5: 4c64a3bce070ad72fcf8bfb4dc134ebc | |||
| OpenWrt based demo | ||||
| SD Card image | SAM9X60-EK | Headless | openwrt-22.03.2-at91-sam9x-microchip_sam9x60ek-ext4-sdcard.img.gz (~ 6 MB) md5: a6d60984c6e2193931ec6b474b18c34b | OpenWrt based demo released by openwrt community from tag v22.03.2 Follow procedure: #Create_a_SD_card_with_the_demo |