sam9x60ek

Last modified by Microchip on 2026/01/09 08:12

Media typeBoardFeaturesBinaryDescription
Yocto Project / Poky based demo
NAND FlashSAM9X60-EKHeadlesslinux4sam-poky-sam9x60ek-headless-2023.04.zip (~ 104 MB)
md5: 12c3464df573b2f9c1b484ffddb654d4
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4microchip-2023.04
Follow procedure: #Flash the demo
Graphicslinux4sam-poky-sam9x60ek-graphics-2023.04.zip (~ 225 MB)
md5: 827d513381fdb860ec104572a1b19e84
SD Card imageSAM9X60-EKHeadlesslinux4sam-poky-sam9x60ek-headless-2023.04.img.bz2 (~ 85 MB)
md5: f0cdc7e45db10098822ee48dd2c2a881
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4microchip-2023.04
Follow procedure: #Create a SD card with the demo
Graphicslinux4sam-poky-sam9x60ek-graphics-2023.04.img.bz2 (~ 188 MB)
md5: 44ed39c2c24fae8874abbb9de8ff71fe
BuildRoot based demo
SD Card imageSAM9X60-EKHeadlesslinux4sam-buildroot-sam9x60ek-headless-2023.04.img.bz2 (~ 46 MB)
md5: 2bbdfc10834936061a08a916441c3355
Linux4SAM BuildRoot based demo
compiled from tag linux4microchip-2023.04
Follow procedure: #Create a SD card with the demo
Graphicslinux4sam-buildroot-sam9x60ek-graphics-2023.04.img.bz2 (~ 151 MB)
md5: be96ae2a6f77e85a82d73e881c38220d
OpenWrt based demo
SD Card imageSAM9X60-EKHeadlessopenwrt-22.03.5-at91-sam9x-microchip_sam9x60ek-ext4-sdcard.img.gz (~ 6 MB)
md5: 4d2fd08661742d2fa63ec15d70655c95
OpenWrt based demo
released by openwrt community from tag linux4microchip-2023.04
Follow procedure: #Create a SD card with the demo