archive2023_10

Last modified by Microchip on 2026/01/09 08:12

linux4microchip-2023.10 tag

Kernel

Enhancements are added on top of the official v6.1 Linux kernel tag where most of the Microchip SoC features are already supported. Note as well that we re-integrate each and every stable kernel release on top of this Long Term Support (LTS) kernel revision. This means that each v6.1.x version is merged in our branch.

Here is a little summary of the main additional enhancements:

  • Integration of stable kernel updates up to v6.1.55
  • Add initial support for SAM9x75 Curiosity
  • Add initial support for SAMA5D29 Curiosity
  • Add SAM9x75 XLCD controller driver
  • Add Sitronix ST7262 panel support
  • Add AC69T88A LVDS Display Panel
  • Add SAM9x75 QSPI controller driver
  • Add SAM9x75 NAND controller driver
  • Display in kernel config in /proc/config.gz
  • Crypto: fallback for unsupported ESP header, match AES CBC block size with generic implementation
  • IIO: add support for MCP3564 - 2/4/8 channel 153.6 ksps low-noise 24 bit Delta-Sigma ADC
  • Add initial support for RNBD451 Bluetooth® Low Energy Module
  • Add support for AT25FF321A 4MB SPI flash memory
  • Add support for LAN8830, LAN8840, LAN8840, KSZ8091, KSZ9477, VSC8541 Ethernet PHY

Pre-built Demo

Media typeBoardFeaturesBinaryDescription
Yocto Project / Poky based demo
SD Card imageSAMA5D29 CuriosityHeadlesslinux4sam-poky-sama5d29_curiosity-headless-2023.10.img.bz2 (~ 107 MB)
md5: d0c1a3f0552391ebdce950a3fdc970da
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4microchip-2023.10
Follow procedure: #Create_a_SD_card_with_the_demo
Graphicslinux4sam-poky-sama5d29_curiosity-graphics-2023.10.img.bz2 (~ 185 MB)
md5: 404135bd09229500758a2137621e7726
BuildRoot based demo
SD Card imageSAMA5D29 CuriosityHeadlesslinux4sam-buildroot-sama5d29_curiosity-headless-2023.10.img.bz2 (~ 70 MB)
md5: 63e41e7fa1af83c8d1d949c4e536f38b
Linux4SAM BuildRoot based demo
compiled from tag linux4microchip-2023.10
Follow procedure: #Create_a_SD_card_with_the_demo
Graphicslinux4sam-buildroot-sama5d29_curiosity-graphics-2023.10.img.bz2 (~ 195 MB)
md5: 44147702525acadcaec8f9435f2d9a3f
Media typeBoardFeaturesBinaryDescription
Yocto Project / Poky based demo
NAND FlashSAM9X60-CuriosityHeadlesslinux4sam-poky-sam9x60_curiosity-headless-2023.10.zip (~ 104 MB)
md5: 421f1a1e33cd6bfe72951733237b0baa
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4microchip-2023.10
Follow procedure: #Flash_the_demo
Graphicslinux4sam-poky-sam9x60_curiosity-graphics-2023.10.zip (~ 225 MB)
md5: bdd6ee92b028c05d3369a9bab83abe7b
SD Card imageSAM9X60-CuriosityHeadlesslinux4sam-poky-sam9x60_curiosity-headless-2023.10.img.bz2 (~ 85 MB)
md5: 421f1a1e33cd6bfe72951733237b0baa
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4microchip-2023.10
Follow procedure: #Create_a_SD_card_with_the_demo
Graphicslinux4sam-poky-sam9x60_curiosity-graphics-2023.10.img.bz2 (~ 188 MB)
md5: 2dff21c35e2040db39bdb564add36863
BuildRoot based demo
SD Card imageSAM9X60-CuriosityHeadlesslinux4sam-buildroot-sam9x60_curiosity-headless-2023.10.img.bz2 (~ 60 MB)
md5: 7a0ff1a54c66a674cf77312479fa7077
Linux4SAM BuildRoot based demo
compiled from tag linux4microchip-2023.10
Follow procedure: #Create_a_SD_card_with_the_demo
Graphicslinux4sam-buildroot-sam9x60_curiosity-graphics-2023.10.img.bz2 (~ 166 MB)
md5: 93b175acc4e4681c4670324a4edd3d75
Media typeBoardFeaturesBinaryDescription
Yocto Project / Poky based demo
SD Card imageSAMA5D27 SOM1 EKHeadlesslinux4sam-poky-sama5d27_som1_ek-headless-2023.10.img.bz2 (~ 106 MB)
md5: 3789fd1d42f5ed0d32c593a5068ca199
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4microchip-2023.10
Follow procedure: #Create_a_SD_card_with_the_demo
OP-TEE
Headless
linux4sam-poky-sama5d27_som1_ek-optee-headless-2023.10.img.bz2 (~ 111 MB)
md5: 198d6aa59f713d904366bf8b90d0dbe1
Graphicslinux4sam-poky-sama5d27_som1_ek-graphics-2023.10.img.bz2 (~ 185 MB)
md5: e37b3417c341112fae0f4c69047c00bb
OP-TEE
Graphics
linux4sam-poky-sama5d27_som1_ek-optee-graphics-2023.10.img.bz2 (~ 189 MB)
md5: 3709943564594061b4a1e7692bb1719f
BuildRoot based demo
SD Card imageSAMA5D27 SOM1 EKHeadlesslinux4sam-buildroot-sama5d27_som1_ek-headless-2023.10.img.bz2 (~ 70 MB)
md5: f19dfb800e0b786443354272d4df14ab
Linux4SAM BuildRoot based demo
compiled from tag linux4microchip-2023.10
Follow procedure: #Create_a_SD_card_with_the_demo
OP-TEE
Headless
linux4sam-buildroot-sama5d27_som1_ek-optee-headless-2023.10.img.bz2 (~ 71 MB)
md5: 5b7956fe8ce06f86685786f602d0d6da
Graphicslinux4sam-buildroot-sama5d27_som1_ek-graphics-2023.10.img.bz2 (~ 194 MB)
md5: bf0a19d77341077bc8e8377c5fa71a93
OP-TEE
Graphics
linux4sam-buildroot-sama5d27_som1_ek-optee-graphics-2023.10.img.bz2 (~ 196 MB)
md5: a1c5b7bac4d4769c7a7c5f3a5e46b874
Media typeBoardFeaturesBinaryDescription
Yocto Project / Poky based demo
SD Card imageSAMA5D27 WLSOM1 EKHeadlesslinux4sam-poky-sama5d27_wlsom1_ek-headless-2023.10.img.bz2 (~ 107 MB)
md5: 168d3161cf1db311c8d98fe8b838f1e7
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4microchip-2023.10
Follow procedure: #Create_a_SD_card_with_the_demo
Graphicslinux4sam-poky-sama5d27_wlsom1_ek-graphics-2023.10.img.bz2 (~ 185 MB)
md5: 735c1097c878ba5f80b7eda50104494d
BuildRoot based demo
SD Card imageSAMA5D27 WLSOM1 EKHeadlesslinux4sam-buildroot-sama5d27_wlsom1_ek-headless-2023.10.img.bz2 (~ 71 MB)
md5: 78ddffffbf90002ce446a7a68fc389e8
Linux4SAM BuildRoot based demo
compiled from tag linux4microchip-2023.10
Follow procedure: #Create_a_SD_card_with_the_demo
Graphicslinux4sam-buildroot-sama5d27_wlsom1_ek-graphics-2023.10.img.bz2 (~ 195 MB)
md5: ea8981f9cc2a08c1bbf5ac10b966757c
Media typeBoardFeaturesBinaryDescription
Yocto Project / Poky based demo
SD Card imageSAMA5D2-ICPHeadlesslinux4sam-poky-sama5d2_icp-headless-2023.10.img.bz2 (~ 106 MB)
md5: 5df6d50cbfa6efb5a1f6c27b9b0e7f78
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4microchip-2023.10
Follow procedure: #Create_a_SD_card_with_the_demo

BuildRoot based demo
SD Card imageSAMA5D2-ICPHeadlesslinux4sam-buildroot-sama5d2_icp-headless-2023.10.img.bz2 (~ 70 MB)
md5: e6285c36ad23e9466be900ce9f89198b
Linux4SAM BuildRoot based demo
compiled from tag linux4microchip-2023.10
Follow procedure: #Create_a_SD_card_with_the_demo
Media typeBoardFeaturesBinaryDescription
Yocto Project / Poky based demo
Boot on eMMCSAMA7G5-EKHeadlessllinux4sam-poky-sama7g5ek-headless-2023.10.zip (~ 131 MB)
md5: c970094f0aa8f6cff5a6b20d7e333fbf
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4microchip-2023.10
Follow procedure: #Flash_the_demo

SD Card imageSAMA7G5-EKHeadlesslinux4sam-poky-sama7g5ek-headless-2023.10.img.bz2 (~ 118 MB)
md5: 597d039d9a6a3495caff8d23890a2ed4
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4microchip-2023.10
Follow procedure: #Create_a_SD_card_with_the_demo

BuildRoot based demo
SD Card imageSAMA7G5-EKHeadlesslinux4sam-buildroot-sama7g5ek-headless-2023.10.img.bz2 (~ 79 MB)
md5: 668fd6fbb1f270fc0443ee4e9a965516
Linux4SAM BuildRoot based demo
compiled from tag linux4microchip-2023.10
Follow procedure: #Create_a_SD_card_with_the_demo