sam9x60-curiosity
Last modified by Microchip on 2026/01/09 08:12
Pre-built Demo
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| NAND Flash | SAM9X60-Curiosity | Headless | linux4sam-poky-sam9x60_curiosity-headless-2024.10.zip (~ 111 MB) md5: 4caad06f005ef42eb5f68a55e14cfd2c | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2024.10 Follow procedure: #Flash_the_demo |
| Graphics | linux4sam-poky-sam9x60_curiosity-graphics-2024.10.zip (~ 233 MB) md5: 1d8c04ba3b15b74eb3ad4bc8329b595d | |||
| SD Card image | SAM9X60-Curiosity | Headless | linux4sam-poky-sam9x60_curiosity-headless-2024.10.img.bz2 (~ 90 MB) md5: 45f099e6201a653f4ae8e9cc84e41e3f | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2024.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4sam-poky-sam9x60_curiosity-graphics-2024.10.img.bz2 (~ 195 MB) md5: 410ba9747519baa610b6663eda8eb671 | |||
| BuildRoot based demo | ||||
| SD Card image | SAM9X60-Curiosity | Headless | linux4sam-buildroot-sam9x60_curiosity-headless-2024.10.img.bz2 (~ 67 MB) md5: dbbb8eb4579b5eb92a932580735d433c | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2024.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4sam-buildroot-sam9x60_curiosity-graphics-2024.10.img.bz2 (~ 175 MB) md5: e75c8b5c3d297ad877c302f4a095f9ea | |||