sam9x75-curiosity
Last modified by Microchip on 2026/01/09 08:12
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| NAND Flash | SAM9X75 Curiosity | Headless | linux4sam-poky-sam9x75_curiosity-headless-2024.10.zip (~ MB) md5: c5ef70fb94f4578eb517c2558abd23b3 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2024.10 Follow procedure: #Flash_the_demo |
| Graphics | linux4sam-poky-sam9x75_curiosity-graphics-2024.10.zip (~ MB) md5: a6b42c14cd2cd7ed1567ce4356bddddc | |||
| SD Card image | SAM9X75 Curiosity | Headless | linux4sam-poky-sam9x75_curiosity-headless-2024.10.img.bz2 (~ MB) md5: 7717af382ab8c0410f9b2c9fb6a592b4 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2024.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4sam-poky-sam9x75_curiosity-graphics-2024.10.img.bz2 (~ MB) md5: 660029d8ce36372b00ccdd4b0fed7b77 | |||
| BuildRoot based demo | ||||
| SD Card image | SAM9X75 Curiosity | Headless | linux4sam-buildroot-sam9x75_curiosity-headless-2024.10.img.bz2 (~ MB) md5: 14167836f0ec4f72c966dd2f0ca4816f | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2024.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4sam-buildroot-sam9x75_curiosity-graphics-2024.10.img.bz2 (~ MB) md5: 0574190826181829c2e0c952fa50ad0b | |||