sama5d2-icp
Last modified by Microchip on 2026/01/09 08:12
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| SD Card image | SAMA5D2-ICP | Headless | linux4sam-poky-sama5d2_icp-headless-2024.10.img.bz2 (~ 111 MB) md5: c4325be1d8d553d41caa43b610adf323 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2024.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| BuildRoot based demo | ||||
| SD Card image | SAMA5D2-ICP | Headless | linux4sam-buildroot-sama5d2_icp-headless-2024.10.img.bz2 (~ 80 MB) md5: fe1b360507ed0bb5cb61c03637241159 | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2024.10 Follow procedure: #Create_a_SD_card_with_the_demo |