sama5d27-som1-ek

Last modified by Microchip on 2026/01/09 08:12

Media typeBoardFeaturesBinaryDescription
Yocto Project / Poky based demo
SD Card imageSAMA5D27 SOM1 EKHeadlesslinux4sam-poky-sama5d27_som1_ek-headless-2024.10.img.bz2 (~ 111 MB)
md5: 625517f877369df8153e33573be86ad6
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4microchip-2024.10
Follow procedure: #Create_a_SD_card_with_the_demo
OP-TEE
Headless
linux4sam-poky-sama5d27_som1_ek-optee-headless-2024.10.img.bz2 (~ 115 MB)
md5: 11d7bca48e33086dcfc11e27b442c736
Graphicslinux4sam-poky-sama5d27_som1_ek-graphics-2024.10.img.bz2 (~ 192 MB)
md5: 4aabd9a0721b4814662acf2f0820feee
OP-TEE
Graphics
linux4sam-poky-sama5d27_som1_ek-optee-graphics-2024.10.img.bz2 (~ 196 MB)
md5: e90adad557461e764662017524533620
BuildRoot based demo
SD Card imageSAMA5D27 SOM1 EKHeadlesslinux4sam-buildroot-sama5d27_som1_ek-headless-2024.10.img.bz2 (~ 81 MB)
md5: 93c5ed36f220d9b9a3e1a7b103b4a558
Linux4SAM BuildRoot based demo
compiled from tag linux4microchip-2024.10
Follow procedure: #Create_a_SD_card_with_the_demo
OP-TEE
Headless
linux4sam-buildroot-sama5d27_som1_ek-optee-headless-2024.10.img.bz2 (~ 82 MB)
md5: 325ee692ccb95ca8d140ea755b27ac28
Graphicslinux4sam-buildroot-sama5d27_som1_ek-graphics-2024.10.img.bz2 (~ 204 MB)
md5: 9adf2f848ce4363b823971ec35d351ed
OP-TEE
Graphics
linux4sam-buildroot-sama5d27_som1_ek-optee-headless-2024.10.img.bz2 (~ 82 MB)
md5: 325ee692ccb95ca8d140ea755b27ac28