sama5d27-wlsom1-ek
Last modified by Microchip on 2026/01/09 08:12
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| SD Card image | SAMA5D27 WLSOM1 EK | Headless | linux4sam-poky-sama5d27_wlsom1_ek-headless-2024.10.img.bz2 (~ 112 MB) md5: 5960181a07b6718eea447c002535a628 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2024.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4sam-poky-sama5d27_wlsom1_ek-graphics-2024.10.img.bz2 (~ 192 MB) md5: 25e8e001b431711319629a2138e2b749 | |||
| BuildRoot based demo | ||||
| SD Card image | SAMA5D27 WLSOM1 EK | Headless | linux4sam-buildroot-sama5d27_wlsom1_ek-headless-2024.10.img.bz2 (~ 82 MB) md5: 884a9c355f4f3c76a88880a2ce84cd7f | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2024.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4sam-buildroot-sama5d27_wlsom1_ek-graphics-2024.10.img.bz2 (~ 205 MB) md5: 5393ddbdbc2480a78f52a488aa3c46e9 | |||