sama7g5-ek
Last modified by Microchip on 2026/01/09 08:12
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| Boot on eMMC | SAMA7G5-EK | Headless | linux4sam-poky-sama7g5ek-headless-2024.10.zip (~ 135 MB) md5: f9d76cfb4c7dbdf505e540a5b70ca09b | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2024.10 Follow procedure: #Flash_the_demo |
| SD Card image | SAMA7G5-EK | Headless | linux4sam-poky-sama7g5ek-headless-2024.10.img.bz2 (~ 123 MB) md5: e4accbae25fa5600813ea5906e93cf85 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2024.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| SAMA7G5-EK | OP-TEE Headless | linux4sam-poky-sama7g5ek-optee-headless-2024.10.img.bz2 (~ 138 MB) md5: 0ac5747a6e0ab50caff4ce015ea48d86 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2024.10 Follow procedure: #Create_a_SD_card_with_the_demo | |
| BuildRoot based demo | ||||
| SD Card image | SAMA7G5-EK | Headless | linux4sam-buildroot-sama7g5ek-headless-2024.10.img.bz2 (~ 85 MB) md5: c648a868cead8caec36e9ebc8bff836c | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2024.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| SAMA7G5-EK | OP-TEE Headless | linux4sam-buildroot-sama7g5ek-optee-headless-2024.10.img.bz2 (~ 86 MB) md5: 43cd7b0cb9603ab71d922d14f8071ee1 | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2024.10 Follow procedure: #Create_a_SD_card_with_the_demo | |