sam9x60curiosity

Last modified by Microchip on 2026/01/09 08:12

Media typeBoardFeaturesBinaryDescription
Yocto Project / Poky based demo
NAND FlashSAM9X60-CuriosityHeadlesslinux4sam-oecore-sam9x60_curiosity-headless-2025.04.zip (~ 130 MB)
md5: 88f9ee0c6653163db243038f012e3021
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4microchip-2025.04
Follow procedure: #Flash_the_demo
Graphicslinux4sam-oecore-sam9x60_curiosity-graphics-2025.04.zip (~ 252 MB)
md5: e3f89b6fd8b9cb66ff289183b3c6adc3
SD Card imageSAM9X60-CuriosityHeadlesslinux4sam-oecore-sam9x60_curiosity-headless-2025.04.img.bz2 (~ 99MB)
md5: 35ea0663cfaccd9b1d80e8e105355c35
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4microchip-2025.04
Follow procedure: #Create_a_SD_card_with_the_demo
Graphicslinux4sam-oecore-sam9x60_curiosity-graphics-2025.04.img.bz2 (~ 206 MB)
md5: 3a3d590eed3670e8b65750acc46db5a7
BuildRoot based demo
SD Card imageSAM9X60-CuriosityHeadlesslinux4sam-buildroot-sam9x60_curiosity-headless-2025.04.img.bz2 (~ 67 MB)
md5: 724ea2ea8714f93904660b006060ee34
Linux4SAM BuildRoot based demo
compiled from tag linux4microchip-2025.04
Follow procedure: #Create_a_SD_card_with_the_demo
Graphicslinux4sam-buildroot-sam9x60_curiosity-graphics-2025.04.img.bz2 (~ 175 MB)
md5: 7ca2705382397a971ed93901102d0e60