sam9x75curiosity
Last modified by Microchip on 2026/01/09 08:12
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| NAND Flash | SAM9X75 Curiosity | Headless | linux4sam-oecore-sam9x75_curiosity-headless-2025.04.zip (~ 145 MB) md5: b956b570d8bf5264b2562ed4a5a01538 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.04 Follow procedure: #Flash_the_demo |
| Graphics | linux4sam-oecore-sam9x75_curiosity-graphics-2025.04.zip (~ 254 MB) md5: 7da2a753c1526080d38ae00c6badddfc | |||
| SD Card image | SAM9X75 Curiosity | Headless | linux4sam-oecore-sam9x75_curiosity-headless-2025.04.img.bz2 (~ 112 MB) md5: 4353555f52e6b60a4377f783a1513020 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.04 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4sam-oecore-sam9x75_curiosity-graphics-2025.04.img.bz2 (~ 207 MB) md5: d43c62ba396ae67936b15de9eb9ededb | |||
| BuildRoot based demo | ||||
| SD Card image | SAM9X75 Curiosity | Headless | linux4sam-buildroot-sam9x75_curiosity-headless-2025.04.img.bz2 md5: 1c0a4515e835227f4b5181715e75a4da | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.04 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4sam-buildroot-sam9x75_curiosity-graphics-2025.04.img.bz2 (~ MB) md5: 52e71c6735dc3c1cc53d046fa9544458 | |||