sama5d27som1ek

Last modified by Microchip on 2026/01/09 08:12

Media typeBoardFeaturesBinaryDescription
Yocto Project / Poky based demo
SD Card imageSAMA5D27 SOM1 EKHeadlesslinux4sam-oecore-sama5d27_som1_ek-headless-2025.04.img.bz2 (~ 122 MB)
md5: 7088feb23a397b08b8d045c6fb030af8
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4microchip-2025.04
Follow procedure: #Create_a_SD_card_with_the_demo
OP-TEE
Headless
linux4sam-oecore-sama5d27_som1_ek-optee-headless-2025.04.img.bz2 (~ 128 MB)
md5: a7f68b8cf0ec9fd5531988e11af868c9
Graphicslinux4sam-oecore-sama5d27_som1_ek-graphics-2025.04.img.bz2 (~ 213 MB)
md5: a5ee61521729a28e075be9590cfa40e0
OP-TEE
Graphics
linux4sam-oecore-sama5d27_som1_ek-optee-graphics-2025.04.img.bz2 (~ 218 MB)
md5: 6e5627d2c1450681b19a992ee6fd864a
BuildRoot based demo
SD Card imageSAMA5D27 SOM1 EKHeadlesslinux4sam-buildroot-sama5d27_som1_ek-headless-2025.04.img.bz2 (~ 81 MB)
md5: c4c4835b00a7f84dcab7bbf805ed36ff
Linux4SAM BuildRoot based demo
compiled from tag linux4microchip-2025.04
Follow procedure: #Create_a_SD_card_with_the_demo
OP-TEE
Headless
linux4sam-buildroot-sama5d27_som1_ek-optee-headless-2025.04.img.bz2 (~ 82 MB)
md5: a59359c08e5053992de27f3dbba965b9
Graphicslinux4sam-buildroot-sama5d27_som1_ek-graphics-2025.04.img.bz2 (~ 204 MB)
md5: 76e636a2e9d7ea035d9d5ab0901af935
OP-TEE
Graphics
linux4sam-buildroot-sama5d27_som1_ek-optee-headless-2025.04.img.bz2 (~ 82 MB)
md5: dcb8ddf15cd699a2f9b368fb19d3cf93