sama7d65curiosity
Last modified by Microchip on 2026/01/09 08:12
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| NAND Flash | SAMA7D65 Curiosity | Headless | linux4sam-oecore-sama7d65_curiosity-headless-2025.04.zip (~ 129 MB) md5: 4e7f25559508f1ae3d4bf1de1160ddc3 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.04 Follow procedure: #Flash_the_demo |
| Graphics | linux4sam-oecore-sama7d65_curiosity-graphics-2025.04.zip (~ 249 MB) md5: d7248ef82f80b3c4e037029edb3bf788 | |||
| SD Card image | SAMA7D65 Curiosity | Headless | linux4sam-oecore-sama7d65_curiosity-headless-2025.04.img.bz2 (~ 99 MB) md5: da0f0e4e8a44c8037a5f9df94d294e3a | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.04 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4sam-oecore-sama7d65_curiosity-graphics-2025.04.img.bz2 (~ 203 MB) md5: ad9bb1df938517f760e8c5dc20125c58 | |||
| BuildRoot based demo | ||||
| SD Card image | SAMA7D65 Curiosity | Headless | linux4sam-buildroot-sama7d65_curiosity-headless-sama7d65-2025.04.img.bz2 (~ 75 MB) md5: 9685f448108ae45d090a4541a0c47482 | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.04 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4sam-buildroot-sama7d65_curiosity-graphics-sama7d65-2025.04.img.bz2 (~ 184 MB) md5: fee1ab53f78e95024c2e4ec5c709f96b | |||