archive2025_08

Last modified by Microchip on 2026/01/09 08:12

Ultra Fast Boot

This is the 1st Ultra Fast Boot release for the following boards:

  • SAMA7D65 Curiosity
  • SAMA7G5EK
  • SAMA5D29 Curiosity

Pre-built Demo

Media typeBoardFeaturesBinaryDescription
BuildRoot based demo
SD Card imageSAMA7D65 CuriosityGraphicslinux4sam-fastboot_buildroot-sama7d65_curiosity-graphics-2025.04.img.bz2 (~ 1638 MB)
md5: 04e0d40da78888349113faee1011e84c
Linux4SAM BuildRoot Ultra fast boot demo
SD Card imageSAMA7G5EKHeadlesslinux4sam-fastboot_buildroot-sama7g5ek-headless-2023.10.img.bz2 (~ 184 MB)
md5: f7a6a446ecea032c07cb62e35ec1f3f6
Linux4SAM BuildRoot Ultra fast boot demo
SD Card image SAMA5D29 CuriosityHeadlesslinux4sam-fastboot-buildroot-sama5d29_curiosity-headless-2025.04.img.bz2 (~ 184 MB)
md5: 91410a6efa1ba8117a33657967741b75
Linux4SAM BuildRoot Ultra fast boot demo