sama5d27som1ek
Last modified by Microchip on 2026/01/09 08:12
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| SD Card image | SAMA5D27 SOM1 EK | Headless | linux4microchip-oecore-sama5d27_som1_ek-headless-2025.10.img.bz2 (~ 137 MB) md5: 7ccb6cf522550c987a8544c0c9715a82 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-oecore-sama5d27_som1_ek-graphics-2025.10.img.bz2 (~ 237 MB) md5: d6dbdd1f1081950d13a22858bf94f1c1 | |||
| OP-TEE Graphics | linux4microchip-oecore-sama5d27_som1_ek-optee-graphics-2025.10.img.bz2 (~ 239 MB) md5: fdba28e1a926fc4c0d85acb0040fe5fe | |||
| OP-TEE Headless | linux4microchip-oecore-sama5d27_som1_ek-optee-headless-2025.10.img.bz2 (~ 139 MB) md5: 44c3e1d3c3398953a4c3cd17546effb5 | |||
| BuildRoot based demo | ||||
| SD Card image | SAMA5D27 SOM1 EK | Headless | linux4microchip-buildroot-sama5d27_som1_ek-headless-2025.10.img.bz2 (~ 86 MB) md5: 90dd29e8f91adb88b9d7c0c79f347a83 | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-buildroot-sama5d27_som1_ek-graphics-2025.10.img.bz2 (~ 222 MB) md5: 3558e9a4a8167adca09cc9b167deb03a | |||
| OP-TEE | linux4microchip-buildroot-sama5d27_som1_ek-optee-graphics-2025.10.img.bz2 (~ 224 MB) md5: 551f8a3cd5e6a82d75d55643b9caa2aa | |||
| OP-TEE | linux4microchip-buildroot-sama5d27_som1_ek-optee-headless-2025.10.img.bz2 (~ 87 MB) md5: 8dff5f9bd020ebea69b1e8c79225863d | |||