sama7g5ek
Last modified by Microchip on 2026/01/09 08:12
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| eMMC Flash | SAMA7G5-EK | Headless | linux4microchip-oecore-sama7g5ek-headless-2025.10.zip (~ 163 MB) md5: 2a1a51051eb5ce54d48b4b059d157ea5 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Flash_the_demo |
| SD Card image | SAMA7G5-EK | Headless | linux4microchip-oecore-sama7g5ek-headless-2025.10.img.bz2 (~ 148 MB) md5: f9bbab71708ab8438b953977f4c21a29 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| OP-TEE Headless | linux4microchip-oecore-sama7g5ek-optee-headless-2025.10.img.bz2 (~ 150 MB) md5: 12ef53b650c052426f610dbdf44d2550 | |||
| BuildRoot based demo | ||||
| SD Card image | SAMA7G5-EK | Headless | linux4microchip-buildroot-sama7g5ek-headless-2025.10.img.bz2 (~ 86 MB) md5: 709661905def77d7c6014d90dd638d51 | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| OP-TEE | linux4microchip-buildroot-sama7g5ek-optee-headless-2025.10.img.bz2 (~ 84 MB) md5: 27ca948a38e46f1d3769c15600294346 | |||