archive5_1

Last modified by Microchip on 2026/01/09 08:12

linux4sam_5.1 tag

Kernel

  • Addition of PDA inc 4.3" and 7" screens: TM430x and TM7000/7000B
  • New Pulse Density Modulation Interface Controller (PDMIC) for SAMA5D2 PDM microphone interface
  • New SAMA5D2 ADC driver: using the IIO sub-system, software trigger supported
  • fixes for: QSPI, XDMA, RTC for suspend/resume, phy interface for suspend/resume, SHA driver

Pre-built Demo

Media typeBoardScreenBinaryDescription
Boot on SPI Flash
+ rootfs on SD Card
SAMA5D2 Xplained-linux4sam-poky-sama5d2_xplained-5.1.zip (~ 105 MB)
md5: 97eda9dc6a3b1349c50f6a0cc0764d0c
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.1
Follow procedure: #Flash_the_demo
PDA 4.3"linux4sam-poky-sama5d2_xplained_pda4-5.1.zip (~ 138 MB)
md5: 2661b3870bb5a47f3eaa785bc7eeecb1
PDA 7"
TM7000
linux4sam-poky-sama5d2_xplained_pda7-5.1.zip (~ 138 MB)
md5: e862b017d8c5c915274e3a72803bb66a
PDA 7"
TM7000B
linux4sam-poky-sama5d2_xplained_pda7b-5.1.zip (~ 138 MB)
md5: 9b3e1421b56975637f884d76f8a4b3cd
SD Card imageSAMA5D2 Xplained-linux4sam-poky-sama5d2_xplained-5.1.img.bz2 (~ 97 MB)
md5: 7054fb76e46f96edea94f3fe0522afe1
Linux4SAM Yocto Project / Poky SD Card image
compiled from tag linux4sam_5.1
Follow procedure: #Create_a_SD_card_with_the_demo
PDA 4.3"linux4sam-poky-sama5d2_xplained_pda4-5.1.img.bz2 (~ 130 MB)
md5: ec3a5f4e810e88723ec662e7ecb7a3b1
PDA 7"
TM7000
linux4sam-poky-sama5d2_xplained_pda7-5.1.img.bz2 (~ 130 MB)
md5: 7687ea4ab8c9e134675567ce39aeb659
PDA 7"
TM7000B
linux4sam-poky-sama5d2_xplained_pda7b-5.1.img.bz2 (~ 130 MB)
md5: fb9316f64f012698759c32d2e96163c7
NAND FlashSAMA5D3 Xplained-linux4sam-poky-sama5d3_xplained-5.1.zip (~ 118 MB)
md5: f4a76dd3c46d16561c54ce7408ea2033
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.1
Follow procedure: #Flash_the_demo
PDA 4.3"linux4sam-poky-sama5d3_xplained_pda4-5.1.zip (~ 155 MB)
md5: 95d10d8aa8e989677d7937f9b8a0dbbb
PDA 7"
TM7000
linux4sam-poky-sama5d3_xplained_pda7-5.1.zip (~ 155 MB)
md5: b65f13dcf254d59622374c9785f59c53
PDA 7"
TM7000B
linux4sam-poky-sama5d3_xplained_pda7b-5.1.zip (~ 155 MB)
md5: 6d6d604ec41769c8116d3dbaa44f3d37
SD Card imageSAMA5D3 Xplained-linux4sam-poky-sama5d3_xplained-5.1.img.bz2 (~ 97 MB)
md5: 5b371a2798740b837a368a73e02df773
Linux4SAM Yocto Project / Poky SD Card image
compiled from tag linux4sam_5.1
Follow procedure: #Create_a_SD_card_with_the_demo
PDA 4.3"linux4sam-poky-sama5d3_xplained_pda4-5.1.img.bz2 (~ 130 MB)
md5: 4f810a7b5dda5baad16482948a09f71a
PDA 7"
TM7000
linux4sam-poky-sama5d3_xplained_pda7-5.1.img.bz2 (~ 130 MB)
md5: 5b5249ee798a353c5d5637604eba5b43
PDA 7"
TM7000B
linux4sam-poky-sama5d3_xplained_pda7b-5.1.img.bz2 (~ 130 MB)
md5: 3e7cf3df11d809f7c0e4e59087305c1c