archive5_2

Last modified by Microchip on 2026/01/09 08:12

linux4sam_5.2 tag

Kernel

  • SAMA5D4 Demo updated together with the other Xplained board demos
  • SAMA5D4 Video Decoder driver
  • Move to the Ultra-Low-Power mode ULP1 for suspend/resume power management
    • for more information on this mode, read chapter "62.5.3: Ultra Low-power (ULP) Mode" and the corresponding table "Table 62.5 Low-power Mode Configuration Summary"
    • suspend/resume ULP1 mode wake-up sources are wakeup button and RTC
    • gain better consumption numbers due to the stop of most of the clocks while entering this mode
    • fast resume time
  • WIFI WILC1000 driver integrated from the latest source code submitted to the Linux Mainline staging directory

Pre-built Demo

Media typeBoardScreenBinaryDescription
Boot on SPI Flash
+ rootfs on SD Card
SAMA5D2 Xplained-linux4sam-poky-sama5d2_xplained-5.2.zip (~ 106 MB)
md5: a01fc2b0f8a84377143573f04031640f
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.2
Follow procedure: #Flash_the_demo
PDA 4.3"linux4sam-poky-sama5d2_xplained_pda4-5.2.zip (~ 138 MB)
md5: cc6d3359ee60e7288149e77013b6bf45
PDA 7"
TM7000
linux4sam-poky-sama5d2_xplained_pda7-5.2.zip (~ 138 MB)
md5: e931080cf276cb82f6257c556da6eb97
PDA 7"
TM7000B
linux4sam-poky-sama5d2_xplained_pda7b-5.2.zip (~ 138 MB)
md5: acfd660d27fb93135d2ab6f19bc7c116
SD Card imageSAMA5D2 Xplained-linux4sam-poky-sama5d2_xplained-5.2.img.bz2 (~ 97 MB)
md5: a63472b93239b5a37a9378e1fa4aa289
Linux4SAM Yocto Project / Poky SD Card image
compiled from tag linux4sam_5.2
Follow procedure: #Create_a_SD_card_with_the_demo
PDA 4.3"linux4sam-poky-sama5d2_xplained_pda4-5.2.img.bz2 (~ 130 MB)
md5: 0b252cd2270aa2a8bfbde393fd06a0b2
PDA 7"
TM7000
linux4sam-poky-sama5d2_xplained_pda7-5.2.img.bz2 (~ 130 MB)
md5: 22bccb9a0271e1f3ac06574fc8d15285
PDA 7"
TM7000B
linux4sam-poky-sama5d2_xplained_pda7b-5.2.img.bz2 (~ 130 MB)
md5: 2ef4ae3cc88fa9f700f8747df763999c
NAND FlashSAMA5D3 Xplained-linux4sam-poky-sama5d3_xplained-5.2.zip (~ 118 MB)
md5: 64ea12f79ab76ce587e85d625c6362e0
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.2
Follow procedure: #Flash_the_demo
PDA 4.3"linux4sam-poky-sama5d3_xplained_pda4-5.2.zip (~ 155 MB)
md5: 0fb1388888a4e1fb7834e8c5ed9d8605
PDA 7"
TM7000
linux4sam-poky-sama5d3_xplained_pda7-5.2.zip (~ 155 MB)
md5: 6e790b20f9ae7beafc4f0a4a02efa3df
PDA 7"
TM7000B
linux4sam-poky-sama5d3_xplained_pda7b-5.2.zip (~ 155 MB)
md5: dd3cfd26ade3e6a8959d49dc8d8c617f
SD Card imageSAMA5D3 Xplained-linux4sam-poky-sama5d3_xplained-5.2.img.bz2 (~ 97 MB)
md5: 614c4171b2baa06fc10fcc72b4c39fa7
Linux4SAM Yocto Project / Poky SD Card image
compiled from tag linux4sam_5.2
Follow procedure: #Create_a_SD_card_with_the_demo
PDA 4.3"linux4sam-poky-sama5d3_xplained_pda4-5.2.img.bz2 (~ 130 MB)
md5: 58aebfaae55ec2edf5853c0e6a2eee95
PDA 7"
TM7000
linux4sam-poky-sama5d3_xplained_pda7-5.2.img.bz2 (~ 130 MB)
md5: eb6e58a6da055f0e3095a660784bda1f
PDA 7"
TM7000B
linux4sam-poky-sama5d3_xplained_pda7b-5.2.img.bz2 (~ 130 MB)
md5: 774d46e1a40c6189f0584ed1f33cc153
NAND FlashSAMA5D4 Xplained-linux4sam-poky-sama5d4_xplained-5.2.zip (~ 118 MB)
md5: 29b79919c0ebf7ff90898d97c7249e09
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.2
Follow procedure: #Flash_the_demo
PDA 4.3"linux4sam-poky-sama5d4_xplained_pda4-5.2.zip (~ 156 MB)
md5: b2b40cf6c04f65d5674cc1126eb44fd8
PDA 7"
TM7000
linux4sam-poky-sama5d4_xplained_pda7-5.2.zip (~ 156 MB)
md5: b8d6e6ddc4d95330580d8d90a5234dd0
PDA 7"
TM7000B
linux4sam-poky-sama5d4_xplained_pda7b-5.2.zip (~ 156 MB)
md5: 212d7be70aab11923f52e437fedd0ef3
SD Card imageSAMA5D4 Xplained-linux4sam-poky-sama5d4_xplained-5.2.img.bz2 (~ 97 MB)
md5: 19791616903f2c5aeb5be2b85a0dc6a3
Linux4SAM Yocto Project / Poky SD Card image
compiled from tag linux4sam_5.2
Follow procedure: #Create_a_SD_card_with_the_demo
PDA 4.3"linux4sam-poky-sama5d4_xplained_pda4-5.2.img.bz2 (~ 131 MB)
md5: 58c4fb9cc65a8d3152f8a8cc92c650f6
PDA 7"
TM7000
linux4sam-poky-sama5d4_xplained_pda7-5.2.img.bz2 (~ 131 MB)
md5: e7aa0ca372c2e221ee088ad9ce4998bd
PDA 7"
TM7000B
linux4sam-poky-sama5d4_xplained_pda7b-5.2.img.bz2 (~ 131 MB)
md5: 66eaa01b17efb6ce3ba79137a23547ff