archive5_3
Last modified by Microchip on 2026/01/09 08:12
linux4sam_5.3 tag
Kernel
- add the drm bridge driver for HDMI encoder silicon
sii902x that is present on SAMA5D4 Xplained board
- several LCD enhancements:
- extended timings rage for SAMA5D2 and SAMA5D4
- optimize AHB master DMA interface by choosing the less used one for a particular overlay
- add access to GEM for using overlay for video decoding via gstreamer
- QSPI: add support for FLASH >16MiB : 4byte address mode
- QSPI: add support for Macronix mx25l25635e that is present on sama5d2 Xplained board
- fixes for QSPI, PMIC drivers
- Regulator/SDHCI: strengthen support for SD card insertion/removal
Pre-built Demo
| Media type | Board | Screen | Binary | Description |
|---|---|---|---|---|
| Boot on SPI Flash + rootfs on SD Card | SAMA5D2 Xplained | - | linux4sam-poky-sama5d2_xplained-5.3.zip (~ 105 MB) md5: 8bffd7827555bfad04625c41cfe1eec2 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam_5.3 Follow procedure: #Flash_the_demo |
| PDA 4.3" | linux4sam-poky-sama5d2_xplained_pda4-5.3.zip (~ 138 MB) md5: 08e390732233e32d26443c21e406af94 | |||
| PDA 7" TM7000 | linux4sam-poky-sama5d2_xplained_pda7-5.3.zip (~ 138 MB) md5: 784c1c25f8fecb9e9a99c4418cf8780e | |||
| PDA 7" TM7000B | linux4sam-poky-sama5d2_xplained_pda7b-5.3.zip (~ 138 MB) md5: f8c6dc5de1c06b0068bf4cb9c98f3e5f | |||
| SD Card image | SAMA5D2 Xplained | - | linux4sam-poky-sama5d2_xplained-5.3.img.bz2 (~ 97 MB) md5: 16d0dcc1a040e7d629df5a50c5dd6bda | Linux4SAM Yocto Project / Poky SD Card image compiled from tag linux4sam_5.3 Follow procedure: #Create_a_SD_card_with_the_demo |
| PDA 4.3" | linux4sam-poky-sama5d2_xplained_pda4-5.3.img.bz2 (~ 130 MB) md5: d9478e7ac671517012f1375e7410d41c | |||
| PDA 7" TM7000 | linux4sam-poky-sama5d2_xplained_pda7-5.3.img.bz2 (~ 130 MB) md5: b91f3b4cc3aa70ce2ca6b59d82165f21 | |||
| PDA 7" TM7000B | linux4sam-poky-sama5d2_xplained_pda7b-5.3.img.bz2 (~ 130 MB) md5: f21e39791b98ed1a1c4a1e1314efbfd3 | |||
| NAND Flash | SAMA5D3 Xplained | - | linux4sam-poky-sama5d3_xplained-5.3.zip (~ 118 MB) md5: 966ac87927cb0b8b592d3f324ad8eb66 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam_5.3 Follow procedure: #Flash_the_demo |
| PDA 4.3" | linux4sam-poky-sama5d3_xplained_pda4-5.3.zip (~ 155 MB) md5: c292437ae71c1070739215ee4f1fb690 | |||
| PDA 7" TM7000 | linux4sam-poky-sama5d3_xplained_pda7-5.3.zip (~ 155 MB) md5: 9662b46b62f4830495eee15e4e06756c | |||
| PDA 7" TM7000B | linux4sam-poky-sama5d3_xplained_pda7b-5.3.zip (~ 155 MB) md5: d30b63f55c803e0884028b8b962e8ff8 | |||
| SD Card image | SAMA5D3 Xplained | - | linux4sam-poky-sama5d3_xplained-5.3.img.bz2 (~ 97 MB) md5: 68f48318a0bcfea59fa8c7226aed914d | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam_5.3 Follow procedure: #Create_a_SD_card_with_the_demo |
| PDA 4.3" | linux4sam-poky-sama5d3_xplained_pda4-5.3.img.bz2 (~ 130 MB) md5: dc6d60bfaf026d54755d52c0484325a1 | |||
| PDA 7" TM7000 | linux4sam-poky-sama5d3_xplained_pda7-5.3.img.bz2 (~ 130 MB) md5: 29b39178081399af3355b5a8c1ba0e13 | |||
| PDA 7" TM7000B | linux4sam-poky-sama5d3_xplained_pda7b-5.3.img.bz2 (~ 130 MB) md5: d7b66e87e5229f6541dd825db39516c9 | |||
| NAND Flash | SAMA5D4 Xplained | - | linux4sam-poky-sama5d4_xplained-5.3.zip (~ 118 MB) md5: 2da2da685409afbe5886d06b581899d6 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam_5.3 Follow procedure: #Flash_the_demo |
| HDMI | linux4sam-poky-sama5d4_xplained_hdmi-5.3.zip (~ 156 MB) md5: ac69ca8927ef19cdc8c970ad08fdab15 | |||
| PDA 4.3" | linux4sam-poky-sama5d4_xplained_pda4-5.3.zip (~ 156 MB) md5: 4683368ba121b5275292976d648e09f7 | |||
| PDA 7" TM7000 | linux4sam-poky-sama5d4_xplained_pda7-5.3.zip (~ 156 MB) md5: c6235ece3983221e7bcbceaee75eedb2 | |||
| PDA 7" TM7000B | linux4sam-poky-sama5d4_xplained_pda7b-5.3.zip (~ 156 MB) md5: d356adb74752c7c08664ab249b951b87 | |||
| SD Card image | SAMA5D4 Xplained | - | linux4sam-poky-sama5d4_xplained-5.3.img.bz2 (~ 97 MB) md5: 85e3ec8ce1e4c5a04e81fc9c6189ef96 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam_5.3 Follow procedure: #Create_a_SD_card_with_the_demo |
| HDMI | linux4sam-poky-sama5d4_xplained_hdmi-5.3.img.bz2 (~ 131 MB) md5: 82a15f8c4447575d3280ea6bb236890a | |||
| PDA 4.3" | linux4sam-poky-sama5d4_xplained_pda4-5.3.img.bz2 (~ 131 MB) md5: 5a96c583f94a8d316d9d5c5a065961cb | |||
| PDA 7" TM7000 | linux4sam-poky-sama5d4_xplained_pda7-5.3.img.bz2 (~ 131 MB) md5: 1d5fb62bebb3208c845e6e9b08c10de0 | |||
| PDA 7" TM7000B | linux4sam-poky-sama5d4_xplained_pda7b-5.3.img.bz2 (~ 131 MB) md5: 5403d720518d81b1300dc9f922aa389e |