archive5_4
Last modified by Microchip on 2026/01/09 08:12
linux4sam_5.4 tag
Kernel
- SAMA5D2: chipID, LED, push button, shutdown controller, TRNG
- SAMA5D2: NAND driver enhancements (32 bits ECC)
- SAMA5D2: new I2S driver
- ISI and camera sensors enhancements
- adaptation and use of the Bosch M_CAN device driver
- audio PLL clock driver
- PMIC and charger ACT8945A driver
- crypto engines enhancement
- quad-SPI support: QSPI
- power management: support for ULP1 mode
- support for PDA 4.3", 7" screens
- HDMI on sama5d4 Xplained: add sii902x driver
- USART fractional baud rate support
- fixes: DMA residue computation, HSMCI regulator, i2c hold time
Pre-built Demo
| Media type | Board | Screen | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| SD Card image | SAMA5D2 Xplained | - | linux4sam-poky-sama5d2_xplained-5.4.img.bz2 (~ 111 MB) md5: 09b10cbfd7150fdc9c92390cec6309b7 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam_5.4 Follow procedure: #Create_a_SD_card_with_the_demo |
| BuildRoot based demo | ||||
| SD Card image | SAMA5D2 Xplained | - | linux4sam-buildroot-sama5d2_xplained-5.4.img.bz2 (~ 23 MB) md5: 1697ba5703496eaf4fbb68210f47870b | Linux4SAM BuildRoot based demo compiled from tag linux4sam_5.4 Follow procedure: #Create_a_SD_card_with_the_demo |
| Yocto Project / Poky based demo | ||||
| NAND Flash | SAMA5D3 Xplained | - | linux4sam-poky-sama5d3_xplained-5.4.zip (~ 135 MB) md5: cdf6cfc2de92d89cd4100bad53e34363 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam_5.4 Follow procedure: #Flash_the_demo |
| PDA 4.3" | linux4sam-poky-sama5d3_xplained_pda4-5.4.zip (~ 163 MB) md5: 97d75bb1c2fda5f2a97e4a448898b7e1 | |||
| PDA 7" TM7000 | linux4sam-poky-sama5d3_xplained_pda7-5.4.zip (~ 163 MB) md5: 204ca09c54dabc53cb6725e1755d0def | |||
| PDA 7" TM7000B | linux4sam-poky-sama5d3_xplained_pda7b-5.4.zip (~ 163 MB) md5: 2501488ce449da091aeda854b880e23c | |||
| SD Card image | SAMA5D3 Xplained | - | linux4sam-poky-sama5d3_xplained-5.4.img.bz2 (~ 111 MB) md5: 575054a21c2a1cfc2587fde8ad28c1ee | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam_5.4 Follow procedure: #Create_a_SD_card_with_the_demo |
| BuildRoot based demo | ||||
| SD Card image | SAMA5D3 Xplained | - | linux4sam-buildroot-sama5d3_xplained-5.4.img.bz2 (~ 23 MB) md5: 3fac46f992f9774330679cca70bb8bd4 | Linux4SAM BuildRoot based demo compiled from tag linux4sam_5.4 Follow procedure: #Create_a_SD_card_with_the_demo |
| Yocto Project / Poky based demo | ||||
| NAND Flash | SAMA5D4 Xplained | - | linux4sam-poky-sama5d4_xplained-5.4.zip (~ 135 MB) md5: 12a329ec490c4ace5eb880c27f3c1ff0 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam_5.4 Follow procedure: #Flash_the_demo |
| HDMI | linux4sam-poky-sama5d4_xplained_hdmi-5.4.zip (~ 164 MB) md5: 7d3ab2d2a0c1598e826109292b4e45f1 | |||
| PDA 4.3" | linux4sam-poky-sama5d4_xplained_pda4-5.4.zip (~ 164 MB) md5: e9d2b62bbd21fd26198b5df6648f6a08 | |||
| PDA 7" TM7000 | linux4sam-poky-sama5d4_xplained_pda7-5.4.zip (~ 164 MB) md5: 0628eae55b8dfca2e90e37bb2b0c56e0 | |||
| PDA 7" TM7000B | linux4sam-poky-sama5d4_xplained_pda7b-5.4.zip (~ 164 MB) md5: 12936f4cdb2ea6e5df6be3204e488f13 | |||
| SD Card image | SAMA5D4 Xplained | - | linux4sam-poky-sama5d4_xplained-5.4.img.bz2 (~ 111 MB) md5: 087857d36f26f8b5fd1b9c72cc10aed9 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam_5.4 Follow procedure: #Create_a_SD_card_with_the_demo |
| BuildRoot based demo | ||||
| SD Card image | SAMA5D4 Xplained | - | linux4sam-buildroot-sama5d4_xplained-5.4.img.bz2 (~ 23 MB) md5: 1e72934c172ea607ea2d089142dbac11 | Linux4SAM BuildRoot based demo compiled from tag linux4sam_5.4 Follow procedure: #Create_a_SD_card_with_the_demo |
| Yocto Project / Poky based demo | ||||
| NAND Flash | AT91SAM9x5-EK | - | linux4sam-poky-at91sam9x5ek-5.4.zip (~ 136 MB) md5: dcefa87386b1311258cc514d155ec302 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam_5.4 Follow procedure: #Flash_the_demo |
| SD Card image | AT91SAM9x5-EK | - | linux4sam-poky-at91sam9x5ek-5.4.img.bz2 (~ 138 MB) md5: f1873d5055d523935321a9ce64172cd7 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam_5.4 Follow procedure: #Create_a_SD_card_with_the_demo |
| BuildRoot based demo | ||||
| SD Card image | AT91SAM9x5-EK | - | linux4sam-buildroot-at91sam9x5ek-5.4.img.bz2 (~ 24 MB) md5: 8a18423f678dadf0b48c816d998d8c65 | Linux4SAM BuildRoot based demo compiled from tag linux4sam_5.4 Follow procedure: #Create_a_SD_card_with_the_demo |