archive5_5

Last modified by Microchip on 2026/01/09 08:12

linux4sam_5.5 tag

Kernel

Enhancements are added on top of the official v4.4 Linux kernel tag. Note as well that we re-integrate each and every stable kernel release on top of this Long Term Support (LTS) kernel revision. This means that each v4.4.x version is merged in our branch. Here is a little summary of the main enhancements:

  • Integration of stable kernel updates up to v4.4.26
  • SAMA5D2: ISC and camera sensors enhancements (ov7740) to be compatible with V4L2
  • SAMA5D2: ADC driver backport from Linux Mainline
  • SAMA5D2: add FIFO configuration for I2C
  • WILC1000 WIFI driver backport from a recent Linux "staging" directory content
  • HDMI on SAMA5D4 Xplained: verified functioning sii902x driver
  • maXTouch driver: stabilize and integrate driver enhancements from atmel-maxtouch github repository
  • fixes: LCD driver vertical scaling, OHCI power consumption, SDHCI non-removable devices handling

Pre-built Demo

Media typeBoardScreenBinaryDescription
Yocto / Poky based demo
NAND FlashAT91SAM9x5-EK-linux4sam-poky-at91sam9x5ek-5.5.zip (~ 136 MB)
md5: 8f3ba092172b94ae5a3ca671dcc075a6
Linux4SAM Yocto / Poky based demo
compiled from tag linux4sam_5.5
Follow procedure: #Flash_the_demo
SD Card imageAT91SAM9x5-EK-linux4sam-poky-at91sam9x5ek-5.5.img.bz2 (~ 112 MB)
md5: a186147ac73476e2a0314463542b68be
Linux4SAM Yocto / Poky based demo
compiled from tag linux4sam_5.5
Follow procedure: #Create_a_SD_card_with_the_demo
BuildRoot based demo
SD Card imageAT91SAM9x5-EK-linux4sam-buildroot-at91sam9x5ek-5.5.img.bz2 (~ 24 MB)
md5: 4f45b0b0fd7a85011de7837abe0533c1
Linux4SAM BuildRoot based demo
compiled from tag linux4sam_5.5
Follow procedure: #Create_a_SD_card_with_the_demo
Media typeBoardScreenBinaryDescription
Yocto / Poky based demo
Boot on SPI Flash
+ rootfs on SD Card
SAMA5D2 Xplained-linux4sam-poky-sama5d2_xplained-5.5.zip (~ 122 MB)
md5: 3cad7bf72f0956b58b0913dceb309e8e
Linux4SAM Yocto / Poky based demo
compiled from tag linux4sam_5.5
Follow procedure: #Flash_the_demo
PDA 4.3"linux4sam-poky-sama5d2_xplained_pda4-5.5.zip (~ 141 MB)
md5: 34f54de52f95efad554a7d1d4e2e6fb5
PDA 7"
TM7000
linux4sam-poky-sama5d2_xplained_pda7-5.5.zip (~ 141 MB)
md5: e7a2263d7cd06798d4bf5bbd753cb75b
PDA 7"
TM7000B
linux4sam-poky-sama5d2_xplained_pda7b-5.5.zip (~ 141 MB)
md5: 47969f2fe6911622bd61c97df5b37d4c
SD Card imageSAMA5D2 Xplained-linux4sam-poky-sama5d2_xplained-5.5.img.bz2 (~ 111 MB)
md5: a6291544511eec126ad89114b858968f
Linux4SAM Yocto / Poky based demo
compiled from tag linux4sam_5.5
Follow procedure: #Create_a_SD_card_with_the_demo
PDA 4.3"linux4sam-poky-sama5d2_xplained_pda4-5.5.img.bz2 (~ 133 MB)
md5: 957349bc761aebe25cdf9781b5912769
PDA 7"
TM7000
linux4sam-poky-sama5d2_xplained_pda7-5.5.img.bz2 (~ 133 MB)
md5: c3d8d93cd8a0339c0796215ecd2c5f03
PDA 7"
TM7000B
linux4sam-poky-sama5d2_xplained_pda7b-5.5.img.bz2 (~ 133 MB)
md5: 264dfd11e11a2b5721f6bf6201953b97
BuildRoot based demo
SD Card imageSAMA5D2 Xplained-linux4sam-buildroot-sama5d2_xplained-5.5.img.bz2 (~ 23 MB)
md5: 65fc33e1001f8fefc791ab5a0078ffe1
Linux4SAM BuildRoot based demo
compiled from tag linux4sam_5.5
Follow procedure: #Create_a_SD_card_with_the_demo
Media typeBoardScreenBinaryDescription
Yocto Project / Poky based demo
NAND FlashSAMA5D3 Xplained-linux4sam-poky-sama5d3_xplained-5.5.zip (~ 135 MB)
md5: 60efc3a552c9b2d7298656853041e558
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.5
Follow procedure: #Flash_the_demo
PDA 4.3"linux4sam-poky-sama5d3_xplained_pda4-5.5.zip (~ 158 MB)
md5: 2b27c249bed1565d1c94a950f366b4fa
PDA 7"
TM7000
linux4sam-poky-sama5d3_xplained_pda7-5.5.zip (~ 158 MB)
md5: 165ad8339601e8fa56101d2c82096617
PDA 7"
TM7000B
linux4sam-poky-sama5d3_xplained_pda7b-5.5.zip (~ 158 MB)
md5: 390319b43c45f47279436a9f4c657d25
SD Card imageSAMA5D3 Xplained-linux4sam-poky-sama5d3_xplained-5.5.img.bz2 (~ 112 MB)
md5: 3e23617eff57da82d1d94791b2320878
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.5
Follow procedure: #Create_a_SD_card_with_the_demo
PDA 4.3"linux4sam-poky-sama5d3_xplained_pda4-5.5.img.bz2 (~ 133 MB)
md5: 95cdd526596bf753009c4089e2fc5692
PDA 7"
TM7000
linux4sam-poky-sama5d3_xplained_pda7-5.5.img.bz2 (~ 133 MB)
md5: 833282834104957db81fa1afbf64b1e3
PDA 7"
TM7000B
linux4sam-poky-sama5d3_xplained_pda7b-5.5.img.bz2 (~ 133 MB)
md5: 5c88d018a3ab377dffcad4933f21d899
BuildRoot based demo
SD Card imageSAMA5D3 Xplained-linux4sam-buildroot-sama5d3_xplained-5.5.img.bz2 (~ 23 MB)
md5: 954e1ee16f77cdb51ca18e520cf4f299
Linux4SAM BuildRoot based demo
compiled from tag linux4sam_5.5
Follow procedure: #Create_a_SD_card_with_the_demo
Media typeBoardScreenBinaryDescription
Yocto Project / Poky based demo
NAND FlashSAMA5D4 Xplained-linux4sam-poky-sama5d4_xplained-5.5.zip (~ 135 MB)
md5: fd4bc97d29f9b6bb69f9e71a1879af47
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.5
Follow procedure: #Flash_the_demo
HDMIlinux4sam-poky-sama5d4_xplained_hdmi-5.5.zip (~ 160 MB)
md5: 5e376664a19ff371dbb2877ea41aebec
PDA 4.3"linux4sam-poky-sama5d4_xplained_pda4-5.5.zip (~ 160 MB)
md5: df5321974b1c474dd635a3f1a5bbcbae
PDA 7"
TM7000
linux4sam-poky-sama5d4_xplained_pda7-5.5.zip (~ 160 MB)
md5: a9b257babbeb7dbae0a0fda2c0e8046a
PDA 7"
TM7000B
linux4sam-poky-sama5d4_xplained_pda7b-5.5.zip (~ 160 MB)
md5: 379e943f92c22e68bd6c015e9a1c4298
SD Card imageSAMA5D4 Xplained-linux4sam-poky-sama5d4_xplained-5.5.img.bz2 (~ 111 MB)
md5: a7bd5903c4d6fe8904e81a8d9fe6da7a
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.5
Follow procedure: #Create_a_SD_card_with_the_demo
HDMIlinux4sam-poky-sama5d4_xplained_hdmi-5.5.img.bz2 (~ 134 MB)
md5: 2b0ced2dacba15b43d58d81b528dbe55
PDA 4.3"linux4sam-poky-sama5d4_xplained_pda4-5.5.img.bz2 (~ 134 MB)
md5: 15effe0e8b18bf08118399917240e72a
PDA 7"
TM7000
linux4sam-poky-sama5d4_xplained_pda7-5.5.img.bz2 (~ 134 MB)
md5: f759addc5b3db4ba1ee1fe8a3786ca9e
PDA 7"
TM7000B
linux4sam-poky-sama5d4_xplained_pda7b-5.5.img.bz2 (~ 134 MB)
md5: d2eaba2385571a31657cdba051327088
BuildRoot based demo
SD Card imageSAMA5D4 Xplained-linux4sam-buildroot-sama5d4_xplained-5.5.img.bz2 (~ 23 MB)
md5: e66d05af914eb1317dfdf5dc1490cc52
Linux4SAM BuildRoot based demo
compiled from tag linux4sam_5.5
Follow procedure: #Create_a_SD_card_with_the_demo