archive5_6
Last modified by Microchip on 2026/01/09 08:12
linux4sam_5.6 tag
Kernel
- Integration of stable kernel updates up to v4.9.30
- SAMA5D2: QSPI: enhancement with 4-bit addressing and Serial Flash Discoverable Parameters (SFDP) tables
- SAMA5D2: CAN driver support for latest CAN_FD IP enhancements
- SAMA5D2: Ultra Low Power mode ULP1 support
- SAMA5D2: PWM driver
- SAMA5D2: Audio PLL and ClassD audio amplifier drivers
- SAMA5D2: I2S driver
- pinctrl driver: add support for OUTPUT config
- PWM: switch to atomic PWM
- Hardware Crypto accelerators: SHA and AES: add support to hmac(shaX) and authenc(hmac(shaX), Y(aes)) modes
- ISI and ISC with camera sensors are now all compatible with the V4L2 API
- maXTouch driver: stabilize and integrate driver enhancements from atmel-maxtouch github repository

- fixes: cpuIDLE, serial driver with DMA
Pre-built Demo
| |||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||