archive5_7

Last modified by Microchip on 2026/01/09 08:12

linux4sam_5.7 taghttps://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif

Kernel

  • Integration of stable kernel updates up to v4.9.52
  • Support for low power Backup+Self-Refresh mode for SAMA5D2 and the SAMA5D2 Xplained board
  • SAMA5D2: most of the driver converted to support the Backup+Self-Refresh mode
  • Low power modes: use of kernel command line parameters to choose the Power Management scheme (ULP0, ULP1, Backup+Self-Refresh)
  • Addition of the new SAMA5D27 SOM1 EK board containing the SAMA5D27 SiP
  • SAMA5D4: addition of the G1 Video Decoder (Vdec) drivers
  • Kernel configuration: Use of the High resolution timers option by default
  • Kernel configuration: Use of the tick-less system configuration by default
  • Kernel configuration: Use of CONFIG_JUMP_LABEL for improving network performance
  • SAMA5D2: ADC add hardware trigger and buffer support
  • SAMA5D2: ISC: format configuration enhancement
  • Addition of another camera sensor: the ov7670
  • Addition of several peripherals in device tree: CAN, PWM for instance
  • fixes: SAMA5D4-compatible watchdog, SAMAD2 LCD drive strength on base signals, use of CPU I/O for SAM9 SPI controller, USB host vbus on SAMA5D2

Pre-built Demo

  
Media typeBoardScreenBinaryDescription
Yocto Project / Poky based demo
NAND FlashAT91SAM9x5-EK-linux4sam-poky-at91sam9x5ek-5.7.ziphttps://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 152 MB)
md5: 586856fc003737f06fa4c9fcd16e60cf
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.7
Follow procedure: #Flash_the_demo
SD Card imageAT91SAM9x5-EK-linux4sam-poky-at91sam9x5ek-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 125 MB)
md5: c8b29a0d09f8a499e22a6d9b8dc9d0f7
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.7
Follow procedure: #Create_a_SD_card_with_the_demo
BuildRoot based demo
SD Card imageAT91SAM9x5-EK-linux4sam-buildroot-at91sam9x5ek-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 25 MB)
md5: 1bf590b112a17a346973663025040962
Linux4SAM BuildRoot based demo
compiled from tag linux4sam_5.7
Follow procedure: #Create_a_SD_card_with_the_demo
  
  
Media typeBoardScreenBinaryDescription
Yocto Project / Poky based demo
Boot on SPI Flash
+ rootfs on eMMC
SAMA5D2 Xplained-linux4sam-poky-sama5d2_xplained-5.7.ziphttps://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 137 MB)
md5: 5a8ec01729e28839fe7c4b1a188e52fd
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.7
Follow procedure: #Flash_the_demo
PDA 4.3"linux4sam-poky-sama5d2_xplained_pda4-5.7.ziphttps://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 146 MB)
md5: 076154e0a68aef3ee54b0b1f48044e88
PDA 7"
TM7000
linux4sam-poky-sama5d2_xplained_pda7-5.7.ziphttps://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 146 MB)
md5: 4cc38a1817127b6543559300f0f2efda
PDA 7"
TM7000B
linux4sam-poky-sama5d2_xplained_pda7b-5.7.ziphttps://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 146 MB)
md5: cfe196f853b479efde37fb1c9266519b
SD Card imageSAMA5D2 Xplained-linux4sam-poky-sama5d2_xplained-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 125 MB)
md5: b0ffdc93f3b79e7ac54f44959cabf9ce
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.7
Follow procedure: #Create_a_SD_card_with_the_demo
PDA 4.3"linux4sam-poky-sama5d2_xplained_pda4-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 135 MB)
md5: 269ac0b3d25fc08040e8600094b0bb9d
PDA 7"
TM7000
linux4sam-poky-sama5d2_xplained_pda7-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 135 MB)
md5: dbd499ed3656d618d2c1992a4b0ffb97
PDA 7"
TM7000B
linux4sam-poky-sama5d2_xplained_pda7b-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 135 MB)
md5: 1b2d84531156f28b2bc5c656457ddda1
BuildRoot based demo
SD Card imageSAMA5D2 Xplained-linux4sam-buildroot-sama5d2_xplained-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 24 MB)
md5: ee788e38c374c5e0873bcfa0ea6072e9
Linux4SAM BuildRoot based demo
compiled from tag linux4sam_5.7
Follow procedure: #Create_a_SD_card_with_the_demo
  
  
Media typeBoardScreenBinaryDescription
Yocto Project / Poky based demo
NAND FlashSAMA5D3 Xplained-linux4sam-poky-sama5d3_xplained-5.7.ziphttps://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 151 MB)
md5: 29895777308cef8478664de03b2fd536
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.7
Follow procedure: #Flash_the_demo
PDA 4.3"linux4sam-poky-sama5d3_xplained_pda4-5.7.ziphttps://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 165 MB)
md5: dab251ac2ab03f6568c208039f1abedb
PDA 7"
TM7000
linux4sam-poky-sama5d3_xplained_pda7-5.7.ziphttps://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 165 MB)
md5: 1bd69b8284ed599ddadcdd52f294cd31
PDA 7"
TM7000B
linux4sam-poky-sama5d3_xplained_pda7b-5.7.ziphttps://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 165 MB)
md5: da3ba39ac15bb9f2e6326eeb43d8dcf6
SD Card imageSAMA5D3 Xplained-linux4sam-poky-sama5d3_xplained-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 125 MB)
md5: f84dd2b4c4de216edce75879af793d20
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.7
Follow procedure: #Create_a_SD_card_with_the_demo
PDA 4.3"linux4sam-poky-sama5d3_xplained_pda4-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 135 MB)
md5: 0513228ac6c81a7ea6cfa2cb025eded8
PDA 7"
TM7000
linux4sam-poky-sama5d3_xplained_pda7-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 135 MB)
md5: fb7884b2124fe9205bea6e58b68973f1
PDA 7"
TM7000B
linux4sam-poky-sama5d3_xplained_pda7b-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 135 MB)
md5: 14176dda8cdf0b74d26363d991835ad5
BuildRoot based demo
SD Card imageSAMA5D3 Xplained-linux4sam-buildroot-sama5d3_xplained-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 24 MB)
md5: f3f4bd4af506fadde0eae103ab7aa91d
Linux4SAM BuildRoot based demo
compiled from tag linux4sam_5.7
Follow procedure: #Create_a_SD_card_with_the_demo
  
  
Media typeBoardScreenBinaryDescription
Yocto Project / Poky based demo
NAND FlashSAMA5D4 Xplained-linux4sam-poky-sama5d4_xplained-5.7.ziphttps://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 151 MB)
md5: d98a6af460233ebbdd7bc44dce9433be
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.7
Follow procedure: #Flash_the_demo
HDMIlinux4sam-poky-sama5d4_xplained_hdmi-5.7.ziphttps://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 194 MB)
md5: 2327794afde899e0ea4e4f5d6b9bd1ed
PDA 4.3"linux4sam-poky-sama5d4_xplained_pda4-5.7.ziphttps://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 194 MB)
md5: 09bdce43bff89eeed659cb65339b526d
PDA 7"
TM7000
linux4sam-poky-sama5d4_xplained_pda7-5.7.ziphttps://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 194 MB)
md5: 401caaa0466f5a385755619e13e61cf5
PDA 7"
TM7000B
linux4sam-poky-sama5d4_xplained_pda7b-5.7.ziphttps://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 194 MB)
md5: f58e9d2707ddc3c5e4cf417e5e239a06
SD Card imageSAMA5D4 Xplained-linux4sam-poky-sama5d4_xplained-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 125 MB)
md5: 0ed1fec54fd1832e75a7561e3c184f34
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.7
Follow procedure: #Create_a_SD_card_with_the_demo
HDMIlinux4sam-poky-sama5d4_xplained_hdmi-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 165 MB)
md5: 36cce42881990589663f189240ce1448
PDA 4.3"linux4sam-poky-sama5d4_xplained_pda4-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 165 MB)
md5: 3e0e8249e4575f259699413a3fbcea04
PDA 7"
TM7000
linux4sam-poky-sama5d4_xplained_pda7-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 165 MB)
md5: 9c404ab802ed0cc8087129fd095391da
PDA 7"
TM7000B
linux4sam-poky-sama5d4_xplained_pda7b-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 165 MB)
md5: bb96dcb7f2245acda5529c242d1aa929
BuildRoot based demo
SD Card imageSAMA5D4 Xplained-linux4sam-buildroot-sama5d4_xplained-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 24 MB)
md5: 8dd758184ba406f3933705e79b858991
Linux4SAM BuildRoot based demo
compiled from tag linux4sam_5.7
Follow procedure: #Create_a_SD_card_with_the_demo
  
  
Media typeBoardScreenBinaryDescription
Yocto Project / Poky based demo
SD Card imageSAMA5D27 SOM1 EK-linux4sam-poky-sama5d27_som1_ek-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 124 MB)
md5: 1d0bf403065a7ac0a9c9c15e73fa3907
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_5.7
Follow procedure: #Create_a_SD_card_with_the_demo
PDA 4.3"linux4sam-poky-sama5d27_som1_ek_pda4-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 135 MB)
md5: 86fc9ded279585a51af27e65a9ff8de0
PDA 7"
TM7000
linux4sam-poky-sama5d27_som1_ek_pda7-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 135 MB)
md5: ccb8dac0b8da41b82442e9c21846cc73
PDA 7"
TM7000B
linux4sam-poky-sama5d27_som1_ek_pda7b-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 135 MB)
md5: 85ab662ae579a867a220e61ddc98346b
BuildRoot based demo
SD Card imageSAMA5D27 SOM1 EK-linux4sam-buildroot-sama5d27_som1_ek-5.7.img.bz2https://www.linux4sam.org/pub/TWiki/TWikiDocGraphics/external-link.gif (~ 24 MB)
md5: 0123cd024c04d5f3c8dd9ee2aa85f8c0
Linux4SAM BuildRoot based demo
compiled from tag linux4sam_5.7
Follow procedure: #Create_a_SD_card_with_the_demo