sam9x5ek
Last modified by Microchip on 2026/01/09 08:12
| Media type | Board | Screen | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| NAND Flash | AT91SAM9x5-EK | - | linux4sam-poky-at91sam9x5ek-6.1.zip (~ 102 MB) md5: e83868ae1f9ea1b77c31e2d9e58fd969 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam_6.1 Follow procedure: Flash the demo |
| SD Card image | AT91SAM9x5-EK | - | linux4sam-poky-at91sam9x5ek-6.1.img.bz2 (~ 80 MB) md5: d6c0d2da6c30086a7b6763c3d7bdc202 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam_6.1 Follow procedure: Create a SD card with the demo |
| BuildRoot based demo | ||||
| SD Card image | AT91SAM9x5-EK | - | linux4sam-buildroot-at91sam9x5ek-6.1.img.bz2 (~ 52 MB) md5: 6d1927f815ee6473b7b3c7b556888933 | Linux4SAM BuildRoot based demo compiled from tag linux4sam_6.1 Follow procedure: Create a SD card with the demo |