archive6_2
Last modified by Microchip on 2026/01/09 08:12
linux4sam_6.2 tag
Kernel
Enhancements are added on top of the official v4.19 Linux kernel tag where most of the Microchip SoC features are already supported. Note as well that we re-integrate each and every stable kernel release on top of this Long Term Support (LTS) kernel revision. This means that each v4.19.x version is merged in our branch.
Here is a little summary of the main additional enhancements:
- Integration of stable kernel updates up to v4.19.78
- Added support for SAMA5D27 WLSOM1 EK board
- Added support for SAM9X60 EK board
- SAM9X60 SoC drivers:
- PLL Fractional support
- PIT64 driver used for clock event
- PIO drive strength and slew rate support
- PWM support
- QSPI controller support
- NAND controller support
- ISI support
- ADC support
- Reworked USB gadget driver. Updated endpoint allocation scheme. Fixed driver when working in FIFO mode only
- I2S Multi Channel driver with support of up to 8 channels in TDM mode
- Power management: ULP0 PM and Idle
- Watchdog support
- TRNG support
- RTC support
- SAMA5D27 WLSOM1 drivers:
- Backup and self-refresh support for LPDDR2
- PTC support for QT1 Mutual/Self Capacitance and Q2 wings
Pre-built Demo
| Media type | Board | Screen | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| NAND Flash | SAM9X60-EK | - | linux4sam-poky-sam9x60ek-headless-6.2.zip (~ 96 MB) md5: d6bad3e60d312e22c27abcfeb5404549 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam_6.2 Follow procedure: #Flash_the_demo |
| PDA5" (TM5000 or AC320005-5) | linux4sam-poky-sam9x60ek-graphics-6.2.zip (~ 251 MB) md5: 041f68892bc552a812f6a0479201f958 | |||
| SD Card image | SAM9X60-EK | - | linux4sam-poky-sam9x60ek-headless-6.2.img.bz2 (~ 75 MB) md5: cd45e6dd6a9b97b736078e331353cd2c | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam_6.2 Follow procedure: #Create_a_SD_card_with_the_demo |
| PDA5" (TM5000 or AC320005-5) | linux4sam-poky-sam9x60ek-graphics-6.2.img.bz2 (~ 206 MB) md5: bb0fd7ddbf1680dbb5a19a6b0b8a4232 | |||
| BuildRoot based demo | ||||
| SD Card image | SAM9X60-EK | - | linux4sam-buildroot-sam9x60ek-headless-6.2.img.bz2 (~ 39 MB) md5: f7f482ff4dc574fdba3acb76c9209f78 | Linux4SAM BuildRoot based demo compiled from tag linux4sam_6.2 Follow procedure: #Create_a_SD_card_with_the_demo |
| PDA5" (TM5000 or AC320005-5) | linux4sam-buildroot-sam9x60ek-graphics-6.2.img.bz2 (~ 232 MB) md5: 10821ff945f749766bd29fce9cb88bf7 | |||
| OpenWrt based demo | ||||
| SD Card image | SAM9X60-EK | - | linux4sam-openwrt-sam9x60ek-headless-6.2.img.gz (~ 16 MB) md5: d439ab3997e7193b2d900211a76ac4cf | Linux4SAM OpenWrt based demo compiled from tag linux4sam_6.2 Follow procedure: #Create_a_SD_card_with_the_demo |