archive6_2_icp

Last modified by Microchip on 2026/01/09 08:12

linux4sam_6.2-icp tag

Kernel

Enhancements are added on top of the official v4.19 Linux kernel tag where most of the Microchip SoC features are already supported. Note as well that we re-integrate each and every stable kernel release on top of this Long Term Support (LTS) kernel revision. This means that each v4.19.x version is merged in our branch.

Here is a little summary of the main additional enhancements:

  • Integration of stable kernel updates up to v4.19.78
  • Added support for SAMA5D2-ICP board
  • SAMA5D2 ICP drivers:
    • MCP16502 PMIC driver
    • KSZ 8563 ethernet switch driver
    • USB 2534 hub generic driver
    • LAN7850 driver with suspend / resume fix
    • Driver for the WILC3000 and WILC1000 release 15.2 in place in the Linux4SAM kernel and ready to use

Pre-built Demo

Media typeBoardScreenBinaryDescription
Yocto Project / Poky based demo
SD Card imageSAMA5D2-ICP-linux4sam-poky-sama5d2_icp-headless-6.2-icp.img.bz2 (~ 92 MB)
md5: 7795d8fdb1b0472a01ba3a04724d2116
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4sam_6.2-icp
Follow procedure: #Create_a_SD_card_with_the_demo
BuildRoot based demo
SD Card imageSAMA5D2-ICP-linux4sam-buildroot-sama5d2_icp-headless-6.2-icp.img.bz2 (~ 40 MB)
md5: 8f9f669bd47126f4ef8dfbcb0bcba515
Linux4SAM BuildRoot based demo
compiled from tag linux4sam_6.2-icp
Follow procedure: #Create_a_SD_card_with_the_demo
OpenWrt based demo
SD Card imageSAMA5D2-ICP-linux4sam-openwrt-sama5d2_icp-headless-6.2-icp.img.gz (~ 17 MB)
md5: 522d9825eb1cbd2747b1d8e946c3709e
Linux4SAM OpenWrt based demo
compiled from tag linux4sam_6.2-icp
Follow procedure: #Create_a_SD_card_with_the_demo