Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
Store root filesystem on a SD card
Last modified by Microchip on 2025/07/17 12:34
The default boot environment is built to run form the first partition of an ext4 formatted SD card. It is seen as mmcblk1p1 from the target.
Warning
this operation is risky for your development host: you can simply crash your system. Please pay attention while running these actions.
format the SD card as an ext4 volume
mount the SD card on your host
as superuser, extract the rootfs archive on the SD card:
# cd <SD card mount point> # sudo tar xvaf atmel-xplained-demo-image-sama5d2-xplained.tar.gz
unmount the SD card to synchronize its content:
# umount <SD card mount point>
insert the SD card in the board's SD slot
Menu
Microchip Support
Query Microchip Forums and get your questions answered by our community:
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.