sam9x5ek

Last modified by Microchip on 2025/07/17 12:17

Connect the USB to the board before launching SAM-BA

  • Remove power from the board
  • JP9 must be opened (BMS=1) to boot from the on-chip Boot ROM
Cogent moduleEmbest moduleRonetix module
open *NCS jumperopen SW1 switch (not ON position)open J1 and J2 jumpers
which is (are) located on the CPU module to prevent access to serial flash and NAND flash
  • power up the board
  • check whether the board is found in your PC as a USB device
    • For Microsoft Windows users: verify that the USB connection is well established
      AT91 USB to Serial Converter should appear in Device Manager. If it shows a unknown device you need to download and install the driver: AT91SAM USB CDC driver
      AT91 USB to Serial Converter
    • For Linux users: check /dev/ttyACMx by monitoring the last lines of dmesg command:
      [172677.700868] usb 2-1.4.4: new full-speed USB device number 31 using ehci-pci
      [172677.792677] usb 2-1.4.4: not running at top speed; connect to a high speed hub
      [172677.793418] usb 2-1.4.4: New USB device found, idVendor=03eb, idProduct=6124
      [172677.793424] usb 2-1.4.4: New USB device strings: Mfr=0, Product=0, SerialNumber=0
      [172677.793897] cdc_acm 2-1.4.4:1.0: This device cannot do calls on its own. It is not a modem.
      [172677.793924] cdc_acm 2-1.4.4:1.0: ttyACM0: USB ACM device

      idVendor=03eb, idProduct=6124: from this message you can see it's Microchip board USB connection.

Cogent moduleEmbest moduleRonetix module
close *NCS jumperclose SW1 switch (move to ON position)close J1 and J2 jumpers
which is (are) located on the CPU module to re-gain access to serial flash and NAND flash