sama5d4xplained
Last modified by Microchip on 2025/07/17 12:20
Connect the USB to the board before launching SAM-BA
- Short the JP7 (BOOT_DIS) to prevents booting from Nand or serial Flash by disabling Flash Chip Selects
- Connect a USB micro-A cable to the board (J11 5V-USB-A) to power up the board
- Open the JP7 (BOOT_DIS) to enable booting from Nand or serial Flash by enabling Flash Chip Selects
- check whether the board is found in your PC as a USB device:
- For Microsoft Windows users:* verify that the USB connection is well established
AT91 USB to Serial Converter should appear in Device Manager. If it shows a unknown device you need to download and install the driver: AT91SAM USB CDC driver
- For Linux users: check /dev/ttyACMx by monitoring the last lines of dmesg command:[172677.700868] usb 2-1.4.4: new full-speed USB device number 31 using ehci-pci
[172677.792677] usb 2-1.4.4: not running at top speed; connect to a high speed hub
[172677.793418] usb 2-1.4.4: New USB device found, idVendor=03eb, idProduct=6124
[172677.793424] usb 2-1.4.4: New USB device strings: Mfr=0, Product=0, SerialNumber=0
[172677.793897] cdc_acm 2-1.4.4:1.0: This device cannot do calls on its own. It is not a modem.
[172677.793924] cdc_acm 2-1.4.4:1.0: ttyACM0: USB ACM deviceidVendor=03eb, idProduct=6124: from this message you can see it's Microchip board USB connection.
- For Microsoft Windows users:* verify that the USB connection is well established