sam9x75curiosity
Last modified by Microchip on 2025/07/17 12:24
# sam-ba -p serial -b sam9x75-curiosity -a nandflash -c read:test.bin:0:1
Opening serial port 'ttyACM0'
Connection opened.
Detected memory size is 536870912 bytes.
Page size is 4096 bytes.
Buffer is 12288 bytes (3 pages) at address 0x003085a0.
NAND header value is 0xc2605007.
Supported erase block sizes: 256KB
Executing command 'read:test.bin:0:1'
Read 1 bytes at address 0x00000000 (100.00%)
Connection closed.
Opening serial port 'ttyACM0'
Connection opened.
Detected memory size is 536870912 bytes.
Page size is 4096 bytes.
Buffer is 12288 bytes (3 pages) at address 0x003085a0.
NAND header value is 0xc2605007.
Supported erase block sizes: 256KB
Executing command 'read:test.bin:0:1'
Read 1 bytes at address 0x00000000 (100.00%)
Connection closed.
You can figure out that the default PMECC parameter for this == board is 0xc2605007.
Applet 'NAND Flash' from SAM-BA Applets Framework 3.8 (v3.8).
Initializing NAND ioSet1 Bus Width 8
PMECC configuration: 0xc2605007
Sector size: 512
Sectors per page: 8
Spare size: 256
ECC bits: 8
ECC offset: 152
ECC size: 104
PMECC enabled
Buffer Address: 0x003085a0
Buffer Size: 12288 bytes
NAND applet initialized successfully.
Initializing NAND ioSet1 Bus Width 8
PMECC configuration: 0xc2605007
Sector size: 512
Sectors per page: 8
Spare size: 256
ECC bits: 8
ECC offset: 152
ECC size: 104
PMECC enabled
Buffer Address: 0x003085a0
Buffer Size: 12288 bytes
NAND applet initialized successfully.
If you want to change the default PMECC parameters you can simply specify another value on the SAM-BA command line with the -a nandflash argument as shown below:
# sam-ba -p serial -b sam9x75-curiosity -a nandflash:help
Syntax: nandflash:[<ioset>]:[<bus_width>]:[<header>]
Parameters:
ioset I/O set
bus_width NAND bus width (8/16)
header NAND header value
Examples:
nandflash use default board settings
nandflash:2:8:0xc0098da5 use fully custom settings (IOSET2, 8-bit bus, header is 0xc0098da5)
nandflash:::0xc0098da5 use default board settings but force header to 0xc0098da5
For information on NAND header values, please refer to SAMA5D4 datasheet section \"12.4.4 Detailed Memory Boot Procedures\".
Syntax: nandflash:[<ioset>]:[<bus_width>]:[<header>]
Parameters:
ioset I/O set
bus_width NAND bus width (8/16)
header NAND header value
Examples:
nandflash use default board settings
nandflash:2:8:0xc0098da5 use fully custom settings (IOSET2, 8-bit bus, header is 0xc0098da5)
nandflash:::0xc0098da5 use default board settings but force header to 0xc0098da5
For information on NAND header values, please refer to SAMA5D4 datasheet section \"12.4.4 Detailed Memory Boot Procedures\".
By reading this in-line documentation we can specify the NAND PMECC parameter with this command:
# sam-ba -p serial -b sam9x75-curiosity -a nandflash:::0xc2605007
Opening serial port 'ttyACM0'
Connection opened.
Detected memory size is 536870912 bytes.
Page size is 4096 bytes.
Buffer is 20480 bytes (5 pages) at address 0x0020a240.
NAND header value is 0xc2605007.
Supported erase block sizes: 256KB
Connection closed.
Opening serial port 'ttyACM0'
Connection opened.
Detected memory size is 536870912 bytes.
Page size is 4096 bytes.
Buffer is 20480 bytes (5 pages) at address 0x0020a240.
NAND header value is 0xc2605007.
Supported erase block sizes: 256KB
Connection closed.