sam9x75curiosity

Last modified by Microchip on 2025/07/17 07:15

Run SAM-BA with USB connection (equivalent to serial) and erase the beginning of the NAND flash and then write AT91Bootstrap binary:

# sam-ba -p serial -b sam9x75-curiosity -a nandflash -c erase::0x40000 -c writeboot:at91bootstrap-.bin
Opening serial port 'ttyACM0'
Connection opened.
Detected memory size is 536870912 bytes.
Page size is 4096 bytes.
Buffer is 20480 bytes (5 pages) at address 0x0020a240.
NAND header value is 0xc2605007.
Supported erase block sizes: 256KBt
Executing command 'erase::0x40000'
Erased 262144 bytes at address 0x00000000 (100.00%)
Executing command 'writeboot:at91bootstrap-.bin'
Prepended NAND header prefix (0xc1e04e07)
Appending 4008 bytes of padding to fill the last written page
Wrote 20480 bytes at address 0x00000000 (83.33%)
Wrote 4096 bytes at address 0x00005000 (100.00%)
Connection closed.