sam9x60ek

Last modified by Microchip on 2025/07/17 12:40

Run SAM-BA with USB connection (equivalent to serial) and erase the U-Boot section in the NAND flash memory map and then write U-Boot binary:

# sam-ba -p serial -b sam9x60-ek -a nandflash -c erase:0x40000:0x80000 -c write:u-boot-sam9x60-ek.bin:0x40000
Opening serial port 'ttyACM0'
Connection opened.
Detected memory size is 536870912 bytes.
Page size is 4096 bytes.
Buffer is 20480 bytes (5 pages) at address 0x0020a240.
NAND header value is 0xc1e04e07.
Supported erase block sizes: 256KB
Executing command 'erase:0x40000:0x80000'
Erased 262144 bytes at address 0x00040000 (50.00%)
Erased 262144 bytes at address 0x00080000 (100.00%)
Executing command 'write:u-boot-sam9x60-ek.bin:0x40000'
Appending 3137 bytes of padding to fill the last written page
Wrote 20480 bytes at address 0x00040000 (4.59%)
Wrote 20480 bytes at address 0x00045000 (9.17%)
Wrote 20480 bytes at address 0x0004a000 (13.76%)
[..]
Wrote 20480 bytes at address 0x00094000 (81.65%)
Wrote 20480 bytes at address 0x00099000 (86.24%)
Wrote 20480 bytes at address 0x0009e000 (90.83%)
Wrote 20480 bytes at address 0x000a3000 (95.41%)
Wrote 20480 bytes at address 0x000a8000 (100.00%)
Connection closed.