Wi-Fi® Interface
Several advanced wireless communication interfaces, Wi-Fi® for example, can be used in lighting applications. Microchip’s Wi-Fi modules, such as the 2.4 GHz IEEE 802.11b/g/n MRF24WN0MA/MB wireless modules, have been architected to ease integration at minimum system cost. Designing with a module saves much time and effort as compared to designing from scratch with a chip. All module components are tuned for best performance and have been tested for a variety of antennas. You can simply design the module onto your board to go straight to production. Because the MRF24WN0MA and MRF24WN0MB modules are pre-certified, you can save certification fees and engineering time. The MRF24WN0MA/MB modules are designed to be used with Microchip's MPLAB® Harmony Integrated Software Framework. This integrated framework implements the Application Programming Interface (API) that is used for command, control, management, and data packet traffic.

MRF24WB0MA/MB 2.4 GHz IEEE 802.11b/g/n Wireless Module Block Diagram
MRF24WB0MA/MB Wireless Module Applications
- Lighting
- Utility and Smart Energy
- Consumer Electronics
- Industrial Controls
- Remote Device Management
- Retail
- Medical, Fitness, and Health Care
| Device | Antenna |
|---|---|
| MRF24WN0MA | Integral PCB Trace Antenna |
| MRF24WN0MB | External |
MRF24WN0MA Wi-Fi PICtail/PICtail™ Daughter Board (Part Number: AC164153 )
The MRF24WN0MA Wi-Fi PICtail/PICtail™ daughter board is a demonstration board for evaluating Wi-Fi connectivity using PIC® microcontrollers and the MRF24WN0MA module. Advanced IP services such as web server, data encryption (SSL), and FTP features are provided via the free license TCP/IP source code stack available for 8-, 16-, or 32-bit PIC microcontrollers. This board is compatible with the Explorer 16 development board and PIC32 Starter Kit with an I/O expansion board.

The MRF parts tightly integrate the Wi-Fi driver into Microchip's TCP/IP networking stack so that you do not have to download separate Wi-Fi drivers. The development kit includes all the hardware, software, documentation, and example applications that enable you to prototype a Wi-Fi application quickly. The table below shows the development kits that are associated with the MRF modules and the MCU Platform.
| Development Kits | MCU Platforms |
|---|---|
| PICDEM™.net2 (DM163024) + MRF24WG0MA Wireless G PICtail/PICtail daughter board (AC164149) | 8-bit |
| Explorer 16 (DM240001) + MRF24WG0MA Wireless G PICtail/PICtail Daughter board (AC164149) | 16-bit |
| PIC32 Starter Kit + I/O Expansion board (DM320001) + MRF24WG0MA Wireless G PICtail/PICtail daughter board (AC164149) | 32-bit |
| Explorer 16 (DM240001) + MRF24WG0MA Wireless G PICtail/PICtail daughter board (AC164149) | 32-bit |