Linear and Switched Mode Converters Basics
                  Last modified by Microchip on 2025/01/03 10:46
              
      Introduction
Power converters are electronic systems designed to convert electrical power from one form to another. They are classified based on the type of input and output they handle:
- DC-DC Converters: Convert Direct Current (DC) input to a regulated DC output
 - DC-AC Converters (Inverters): Convert DC input to Alternating Current (AC) output
 - AC-DC Converters (Rectifiers): Convert AC input to a regulated DC output
 - AC-AC Converters: Modify the frequency or voltage of an AC input to an AC output
 
Linear Converters
- Operate by dissipating excess voltage as heat through a pass element (Metal–Oxide–Semiconductor Feld-Effect Transistor (MOSFET) or transistor)
 - Simple design but limited to step-down applications
 - Efficiency depends on input-output voltage ratio: Efficiency = (Vout / Vin) x 100%
 
Switched-Mode Converters (Switchers)
- Use high-frequency switching to regulate output
 - Efficiency is higher, especially for large voltage differentials
 - Support multiple topologies:
- Non-Isolated: Direct connection between input and output ground
- Buck (Step-down): Reduces voltage
 - Boost (Step-up): Increases voltage
 - Buck-Boost: Combines buck and boost for step-up/step-down capability
 
 - Isolated: Uses a transformer for input-output isolation
- Common in high-voltage applications, ensuring safety and galvanic isolation
 
 
 - Non-Isolated: Direct connection between input and output ground