Closed-Loop Fan Controllers with SMBus/I²C Interface
Last modified by Microchip on 2024/11/25 14:51
| Part # | # of Fan Drivers | PWM/Linear Control | # of Remote Temp. Monitors | Ambient Temp. Sensor | Typical Accuracy (°C) | Maximum Accuracy @ 25°C (°C) | Maximum Temperature Range (°C) | Vcc Range (V) | SMBus Alert | System Shutdown | Voltage Monitors | Description | Packages |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EMC2112 | 1 | Linear | 3 | 1 | ±0.25 | ±1.0 | 0 to +85 | +3.3 and +5 | Yes | Yes | No | RPM-Based Fan Controller with Hardware Thermal Shutdown | 20-pin QFN |
| EMC2103-1 | 1 | PWM | 1 | 1 | ±0.5 | ±1.0 | −40 to +125 | +3.0 to +3.6 | Yes | Yes | No | RPM-Based Fan Controller with Hardware Thermal Shutdown | 12-pin QFN |
| EMC2103-2 | 1 | PWM | 3 | 1 | ±0.5 | ±1.0 | −40 to +125 | +3.0 to +3.6 | Yes | Yes | No | RPM-Based Fan Controller with Hardware Thermal Shutdown | 16-pin QFN |
| EMC2103-4 | 1 | PWM | 3 | 1 | ±0.5 | ±1.0 | −40 to +125 | +3.0 to +3.6 | Yes | Yes | No | RPM-Based Fan Controller with Hardware Thermal Shutdown and EEPROM Loadable | 16-pin QFN |
| EMC2104 | 2 | PWM | 4 | 1 | ±0.25 | ±1.0 | −40 to +125 | +3.3 and +5.0 | Yes | Yes | Yes | Dual RPM-Based PWM Fan Controller with Hardware Thermal Shutdown | 20-pin QFN |
| EMC2105 | 1 | Linear | 4 | 1 | ±0.25 | ±1.0 | −40 to +125 | +3.3 and +5.0 | Yes | Yes | Yes | RPM-Based High-Side Fan Controller with Hardware Thermal Shutdown | 20-pin QFN |
| EMC2106 | 2 | PWM & Linear | 4 | 1 | ±0.25 | ±1.0 | −40 to +125 | +3.0 to +3.6 | Yes | Yes | Yes | RPM-Based High Side Fan Controller with Hardware Thermal Shutdown | 28-pin QFN |
| EMC2113 | 1 | PWM | 3 | 1 | ±0.5 | ±1.0 | −40 to +125 | +3.0 to +3.6 | Yes | Yes | No | Single RPM-Based Fan Controller with Multiple Temperature Zones and Hardware Thermal Shutdown | 16-pin QFN |
| EMC2301 | 1 | PWM | N/A | N/A | N/A | N/A | −40 to +125 | +3.0 to +3.6 | Yes | No | N/A | Single RPM-Based PWM Fan Speed Controller | 8-pin MSOP |
| EMC2302 | 2 | PWM | N/A | N/A | N/A | N/A | −40 to +125 | +3.0 to +3.6 | Yes | No | N/A | Dual RPM-Based PWM Fan Speed Controller | 10-pin MSOP |
| EMC2303 | 3 | PWM | N/A | N/A | N/A | N/A | −40 to +125 | +3.0 to +3.6 | Yes | No | N/A | Triple RPM-Based PWM Fan Speed Controller | 12-pin QFN |
| EMC2305 | 5 | PWM | N/A | N/A | N/A | N/A | −40 to +125 | +3.0 to +3.6 | Yes | No | N/A | Penta RPM-Based PWM Fan Speed Controller | 16-pin QFN |