Logic Output Temperature Sensor Products
Last modified by Microchip on 2024/11/19 15:15
| Device | Accuracy @ 25°C (Typ./Max.) | Temperature Range (°C) | Temperature Set Points | VDD Min. (V) | VDD Max. (V) | Iq Max. (μA) | Packages | Development Tools |
|---|---|---|---|---|---|---|---|---|
| TC620 | 1/3 | −40 to +125 | User-selectable, set by external resistor | 4.5 | 18 | 400 | 8-pin Plastic Dual In-line Package (PDIP), 8-pin Small Outline Integrated Circuit (SOIC) | – |
| TC621 | 1/3 | −40 to +125 | User-selectable, set by external resistor | 4.5 | 18 | 400 | 8-pin PDIP, 8-pin SOIC | – |
| TC622 | 1/5 | −40 to +125 | User-selectable, set by external resistor | 4.5 | 18 | 600 | 8-pin PDIP, 8-pin SOIC, 5-pin TO-220 | – |
| TC623 | 1/3 | −40 to +125 | User-selectable, set by external resistor | 2.7 | 4.5 | 250 | 8-pin PDIP, 8-pin SOIC | – |
| TC624 | 1/5 | −40 to +125 | User-selectable, set by external resistor | 2.7 | 4.5 | 300 | 8-pin PDIP, 8-pin SOIC | – |
| TC6501 | 0.5/4 | −40 to +125 | Factory programmed thresholds | 2.7 | 5.5 | 40 | 5-pin SOT-23 | – |
| TC6502 | 0.5/4 | −40 to +125 | Factory programmed thresholds | 2.7 | 5.5 | 40 | 5-pin SOT-23 | – |
| TC6503 | 0.5/4 | −40 to +125 | Factory programmed thresholds | 2.7 | 5.5 | 40 | 5-pin SOT-23 | – |
| TC6504 | 0.5/4 | −40 to +125 | Factory programmed thresholds | 2.7 | 5.5 | 40 | 5-pin SOT-23 | – |