Multi-Channel Digital Temperature Sensors
Last modified by Microchip on 2024/12/03 16:27
| Product | Description | # Temps Monitored | Typical Accuracy (°) | Max. Accuracy @ 25° (°) | Temp. Range (°C) | Vcc Range (V) | Typical Supply Current (ÂμA) | Resolution (bits) | Alert/THERM | Hardware Shutdown | Packages | Automotive Recommended |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIC184 | SMBus/I²C Multi Temperature Sensor | 2 | 1 | 2 | –55 to +125 | 2.7 - 5.5 | 500 | 9 | 1 | 8/MSOP 8/SOIC | No | |
| MIC280 | SMBus/I²C Multi Temperature Sensor | 2 | 1 | 2 | –55 to +125 | 3 - 3.6 | 400 | 1 | 6/SOT-23 | No | ||
| EMC1046 | SMBus/I²C Multi Temp Sensor with Hottest of Zones | 6 | 0.25 | 1 | –40 to +125 | +3.0 - +3.6 | 395 | 11 | 10/MSOP | No | ||
| EMC1047 | SMBus/I²C Multi Temp Sensor with Hottest of Zones | 7 | 0.25 | 1 | –40 to +125 | +3.0 - +3.6 | 395 | 11 | 1 | 10/MSOP | No | |
| EMC1428 | SMBus/I²C Multi Temp Sensor with Hottest of Zones | 8 | 0.25 | 1 | –40 to +125 | +3.0 - +3.6 | 450 | 11 | 1 | 1 | 16/QFN | No |
| EMC1438 | SMBus/I²C Multi Temp Sensor with Hottest of Zones | 8 | 0.25 | 1 | –40 to +125 | +3.0 - +3.6 | 450 | 11 | 1 | 1 | 16/QFN | No |
| EMC1422 | SMBus/I²C Multi Temp Sensor with Shutdown | 2 | 0.25 | 1 | –40 to +125 | +3.0 - +3.6 | 430 | 11 | 1 | 1 | 8/MSOP | No |
| EMC1423 | SMBus/I²C Multi Temp Sensor with Shutdown | 3 | 0.25 | 1 | –40 to +125 | +3.0 - +3.6 | 430 | 11 | 1 | 1 | 10/MSOP | No |
| EMC1424 | SMBus/I²C Multi Temp Sensor with Shutdown | 4 | 0.25 | 1 | –40 to +125 | +3.0 - +3.6 | 430 | 11 | 1 | 1 | 10/MSOP | No |
| EMC1412 | SMBus/I²C Multi Temperature Sensor | 2 | 0.25 | 1 | –40 to +125 | +3.0 - +3.6 | 430 | 11 | 8/MSOP 8/TDFN | No | ||
| EMC1413 | SMBus/I²C Multi Temperature Sensor | 3 | 0.25 | 1 | –40 to +125 | +3.0 - +3.6 | 430 | 11 | 10/MSOP 10/VDFN | No | ||
| EMC1414 | SMBus/I²C Multi Temperature Sensor | 4 | 0.25 | 1 | –40 to +125 | +3.0 - +3.6 | 430 | 11 | 10/MSOP 10/VDFN | No | ||
| EMC1812 | SMBus/I²C Multi Temperature Sensor | 2 | 0.25 | 1 | –40 to +125 | +3.0 - +3.6 | 20 | 11 | 8/WDFN | No | ||
| EMC1813 | SMBus/I²C Multi Temperature Sensor | 3 | 0.25 | 1 | –40 to +125 | +1.62 - +3.60 | 20 | 11 | 10/VDFN | No | ||
| EMC1814 | SMBus/I²C Multi Temperature Sensor | 4 | 0.25 | 1 | –40 to +125 | +1.62 - +3.60 | 20 | 11 | 10/VDFN | No | ||
| EMC1815 | SMBus/I²C Multi Temperature Sensor | 5 | 0.25 | 1 | –40 to +125 | +1.62 - +3.60 | 20 | 11 | 10/VDFN | No | ||
| EMC1822 | SMBus/I²C Multi Temperature Sensor | 2 | 0.25 | 1 | –40 to +125 | +1.62 - +3.60 | 20 | 11 | 1 | 1 | 8/WDFN | No |
| EMC1823 | SMBus/I²C Multi Temperature Sensor | 3 | 0.25 | 1 | –40 to +125 | +1.62 - +3.60 | 20 | 11 | 1 | 1 | 10/VDFN | No |
| EMC1824 | SMBus/I²C Multi Temperature Sensor | 4 | 0.25 | 1 | –40 to +125 | +1.62 - +3.60 | 20 | 11 | 1 | 1 | 10/VDFN | No |
| EMC1825 | SMBus/I²C Multi Temperature Sensor | 5 | 0.25 | 1 | –40 to +125 | +1.62 - +3.60 | 20 | 11 | 1 | 1 | 10/VDFN | No |
| EMC1833 | SMBus/I²C Multi Temperature Sensor | 3 | 0.25 | 1 | –40 to +125 | +1.62 - +3.60 | 20 | 11 | 8/WDFN | No | ||
| EMC1843 | SMBus/I²C Multi Temperature Sensor | 3 | 0.25 | 1 | –40 to +125 | +1.62 - +3.60 | 20 | 11 | 1 | 1 | 8/WDFN | No |
| MCP9902 | SMBus/I²C Multi Temperature Sensor | 2 | 0.25 | 1 | –40 to +125 | +3.0 - +3.6 | 225 | 11 | 8/WDFN | No | ||
| MCP9903 | SMBus/I²C Multi Temperature Sensor | 3 | 0.25 | 1 | –40 to +125 | +3.0 - +3.6 | 225 | 11 | 10/VDFN | No | ||
| MCP9904 | SMBus/I²C Multi Temperature Sensor | 4 | 0.25 | 1 | –40 to +125 | +3.0 - +3.6 | 225 | 11 | 10/VDFN | No |