Operational Amplifiers
Last modified by Microchip on 2024/11/21 13:50
| Device | # per Package | GBWP (kHz) | Iq (Typ./Max.) (μA) | Vos Max. (mV) | Temperature Range (°C) | Operating Voltage (V) | Packages | Development Tools |
|---|---|---|---|---|---|---|---|---|
| TC913A | 2 | 1500 | 8500/1100 | 0.15 | 0 to +70 | 6.5 to 16 | 8-pin Plastic Dual In-line Package (PDIP) | – |
| TC7650 | 1 | 2000 | 2000/3500 | 0.05 | 0 to +70 | 4.5 to 16 | 8-pin PDIP, 14-pin PDIP | – |
| TC7652 | 1 | 400 | 1000/3000 | 0.05 | 0 to +70 | 5 to 16 | 8-pin PDIP, 14-pin PDIP | – |
| MCP601 | 1, 2, 4 | 2800 | 230/325 | 2 | −40 to +125 | 2.7 to 5.5 | 14-pin Thin Shrink Small Outline Package (TSSOP), 8-pin PDIP, 8-pin Small Outline Integrated Circuit (SOIC), 5-pin SOT-23 | – |
| MCP616 | 1, 2, 4 | 190 | 19/25 | 0.15 | −40 to +125 | 2.3 to 5.5 | PDIP-8, SOIC-8, MSOP-8 | – |
| MCP6001 | 1, 2, 4 | 1000 | 100/170 | 7 | −40 to +125 | 1.8 to 5.5 | 5-pin SOT-23, 5-pin SC-70 | – |
| MCP6041 | 1, 2, 4 | 14 | 0.6/1 | 3 | −40 to +125 | 1.4 to 5.5 | 14-pin TSSOP, 8-pin PDIP, 8-pin SOIC, 8-pin Mini Small Outline Package (MSOP), 5-pin SOT-23 | – |
| MCP6141 | 1, 2, 4 | 100 | 0.6/1 | 3 | −40 to +125 | 1.4 to 5.5 | 14-pin TSSOP, 8-pin PDIP, 8-pin SOIC, 8-pin MSOP, 5-pin SOT-23 | – |
| MCP6231 | 1, 2, 4 | 300 | 20/30 | 7 | −40 to +125 | 1.8 to 5.5 | 14-pin TSSOP, 8-pin PDIP, 8-pin SOIC, 5-pin SOT-23, 5-pin SC-70 | – |
| MCP6271 | 1, 2, 4 | 2000 | 120/240 | 3 | −40 to +125 | 2.0 to 5.5 | 14-pin TSSOP, 8-pin PDIP, 8-pin SOIC, 8-pin MSOP, 5-pin SOT-23 | – |
| MCP6281 | 1, 2, 4 | 5000 | 450/570 | 3 | −40 to +125 | 7.2 to 5.5 | 14-pin TSSOP, 8-pin PDIP, 8-pin SOIC, 8-pin MSOP, 5-pin SOT-23 | – |
| MCP6291 | 1, 2, 4 | 10,000 | 1000/1300 | 3 | −40 to +125 | 2.4 to 5.5 | 14-pin TSSOP, 8-pin PDIP, 8-pin SOIC, 8-pin MSOP, 5-pin SOT-23 | – |